/content/sps/ca/en/search-results.html

    hard hats

    P1A Logo 5

    P1A Logo 5

    Overview

    Roughneck P1 Hard Hat Featuring a full brim design for added protection and comfort: the P1 is the latest addition to the Roughneck series of injection-molded fiberglass hats and caps. Built for strength: toughness and durability: the Roughneck series has earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme environments across the globe.

    Features & Benefits:
    • Patented SuperEight suspension balances and spreads weight over wide area for added comfort and protection.
    • Proprietary injection-molded fiberglass is 8X stronger than common high density polyethylene (HDPE) shells.
    • Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors.
    • Best-in-class heat resistance. Impact resistant in extreme temperatures of up to 370°F/188°C.
    • Available in 9 popular color options.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    P1ASW46A4484
    P1ASW EVARZ
    P1ASW46A4484
    P1ASW EVARZ