protective sleeves
Cotton Sleeves CS-2-18-N
Knitted cotton sleeves for light work applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits
- Sleeves are soft and can stretch to fit most arm sizes
- 18”/45 cm sleeves
- Provide extra coverage on the wrist and forearm – perfectly to be combined with general purpose or cut protection gloves
- Light colour is well suited for hygiene and clean working environments
- Provides high flexibility and wearing comfort
Others
- • Cut
- X
- • ANSI Abrasion (ASTM D3389-05)
- 1
- • Cut mix (ABCDDEF ou 12345)
- A
- • Honeywell Applications
- Assembly and electrical components, Industrial maintenance / cleaning, Industry, Manufacturing, Mechanical industry, Storage and Warehouse
- • Colors of the gloves
- Beige
- • Arm level protection
- Elbow cuff (<= 500mm)
- • Product reference
- CS-2-18-N
- • Pierce resistance
- 1
- • Glove kind hand 2
- Not glove
- • Support material
- Weft yarn
- • Glove big family
- Not glove
- • Benefits element
- Sweat absorbing
- • Tightness level
- Fully breathable
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • Shape elements
- Sleeve, Mechanical, Knitted, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Product Style
- CS-2-18-N
- • ANSI Puncture
- 2
- • Product kind
- Sleeve
- • Manufacturer
- Honeywell
- • Glove family
- Sleeve
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 450
- • EN 388:2016
- 1X21A
- • CE category
- Category 2
- • Glove kind
- Not glove
- • ANSI (cut)
- A1
- • Weft yarn
- Cotton, Polyester
- • Normes EN
- EN 388 : Mechanical protection
- • Cut hand
- Cut A
- • Abrasion
- 1
- • Cut-iso
- A
- • Coating
- Uncoated
- • EN 388
- 1X21A
- • Gauge
- 13
- • Brand
- PIP Global
- • Tear
- 2
- • Size
- Universal
- • Risk
- Mechanical, Liquid
- • ANSI
- ANSI/ISEA-105
Others
- • Cut
- X
- • ANSI Abrasion (ASTM D3389-05)
- 1
- • Cut mix (ABCDDEF ou 12345)
- A
- • Honeywell Applications
- Assembly and electrical components, Industrial maintenance / cleaning, Industry, Manufacturing, Mechanical industry, Storage and Warehouse
- • Colors of the gloves
- Beige
- • Arm level protection
- Elbow cuff (<= 500mm)
- • Product reference
- CS-2-18-N
- • Pierce resistance
- 1
- • Glove kind hand 2
- Not glove
- • Support material
- Weft yarn
- • Glove big family
- Not glove
- • Benefits element
- Sweat absorbing
- • Tightness level
- Fully breathable
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • Shape elements
- Sleeve, Mechanical, Knitted, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Product Style
- CS-2-18-N
- • ANSI Puncture
- 2
- • Product kind
- Sleeve
- • Manufacturer
- Honeywell
- • Glove family
- Sleeve
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 450
- • EN 388:2016
- 1X21A
- • CE category
- Category 2
- • Glove kind
- Not glove
- • ANSI (cut)
- A1
- • Weft yarn
- Cotton, Polyester
- • Normes EN
- EN 388 : Mechanical protection
- • Cut hand
- Cut A
- • Abrasion
- 1
- • Cut-iso
- A
- • Coating
- Uncoated
- • EN 388
- 1X21A
- • Gauge
- 13
- • Brand
- PIP Global
- • Tear
- 2
- • Size
- Universal
- • Risk
- Mechanical, Liquid
- • ANSI
- ANSI/ISEA-105
- • Cut : X
- • ANSI Abrasion (ASTM D3389-05) : 1
- • Cut mix (ABCDDEF ou 12345) : A
- • Honeywell Applications : Assembly and electrical components, Industrial maintenance / cleaning, Industry, Manufacturing, Mechanical industry, Storage and Warehouse
- • Colors of the gloves : Beige
- • Arm level protection : Elbow cuff (<= 500mm)
- • Product reference : CS-2-18-N
- • Pierce resistance : 1
- • Glove kind hand 2 : Not glove
- • Support material : Weft yarn
- • Glove big family : Not glove
- • Benefits element : Sweat absorbing
- • Tightness level : Fully breathable
- • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • Shape elements : Sleeve, Mechanical, Knitted, Supported
- • Grip in liquid : Good grip but liquid in hand
- • Product Style : CS-2-18-N
- • ANSI Puncture : 2
- • Product kind : Sleeve
- • Manufacturer : Honeywell
- • Glove family : Sleeve
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 450
- • EN 388:2016 : 1X21A
- • CE category : Category 2
- • Glove kind : Not glove
- • ANSI (cut) : A1
- • Weft yarn : Cotton, Polyester
- • Normes EN : EN 388 : Mechanical protection
- • Cut hand : Cut A
- • Abrasion : 1
- • Cut-iso : A
- • Coating : Uncoated
- • EN 388 : 1X21A
- • Gauge : 13
- • Brand : PIP Global
- • Tear : 2
- • Size : Universal
- • Risk : Mechanical, Liquid
- • ANSI : ANSI/ISEA-105
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In