/content/sps/ca/en/search-results.html
    We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    impact gloves

    Rig Dog Light NBR 2332524N

    Knitted cut protection gloves with nitrile foam coating and PVC impact protection pads

    Overview
    The Rig Dog Light knitted impact protection gloves complement our Rig Dog portfolio with 2 styles in a lower cut protection level and made with recycled material  

    FEATURES & BENEFITS:
    • Seamlessly knitted highly comfortable and flexible liner
    • Special design of impact protection pad offers good finger mobility
    • Nitrile foam palm coating provides excellent grip
    • Knitted cuff provides additional wrist protection
    • Glass fibre-free
    • With recycled polyester
    INDUSTRIES:
    • Oil & Gas
    • Building & Construction
    • Civil engineering & steel construction
    • Mechanical and plant engineering
    • Mining and Quarrying
    • Marine industry & aviation
    • Wood industry
    • Manufacturing
    • Warehouse & Logistics
    APPLICATIONS:
    • Handling of heavy parts
    • Rigging
    • Confined Space
    • Material transportation
    • Shipbuilding
    • Drilling
    Specifications

    Others

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Spandex, Steel Fiber, Recycled polyester, HPPE
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Impact
    • • Special gloves kind
      • Impact
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Risk
      • Mechanical, Liquid, Visibility
    • • RSE (beta) (beta)
      • Recycled fiber
    • • Product reference
      • 2332524N
    • • Product kind
      • Glove
    • • Product Style
      • 2332524N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 220-266
    • • Impact
      • P
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Oil and gas industry, Petrochemistry industry, Storage and Warehouse, Transportation, Wood industry
    • • Grip texture
      • Foam
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Specific glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 4X42DP
    • • EN 388
      • 4X42DP
    • • Cut-iso
      • D
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Cut hand
      • Cut D
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black, Green
    • • Coating material and finition
      • Nitrile foam
    • • Coating material
      • Nitrile
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • High visibility
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A4
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture

    Others

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Spandex, Steel Fiber, Recycled polyester, HPPE
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Impact
    • • Special gloves kind
      • Impact
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Risk
      • Mechanical, Liquid, Visibility
    • • RSE (beta) (beta)
      • Recycled fiber
    • • Product reference
      • 2332524N
    • • Product kind
      • Glove
    • • Product Style
      • 2332524N
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 220-266
    • • Impact
      • P
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Oil and gas industry, Petrochemistry industry, Storage and Warehouse, Transportation, Wood industry
    • • Grip texture
      • Foam
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Specific glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 4X42DP
    • • EN 388
      • 4X42DP
    • • Cut-iso
      • D
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Cut hand
      • Cut D
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black, Green
    • • Coating material and finition
      • Nitrile foam
    • • Coating material
      • Nitrile
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Benefits element
      • High visibility
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A4
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI : ANSI/ISEA-105
    • • Year EN 388 : 2016
    • • Weft yarn : Spandex, Steel Fiber, Recycled polyester, HPPE
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Special gloves kind (Beta) : Impact
    • • Special gloves kind : Impact
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Risk : Mechanical, Liquid, Visibility
    • • RSE (beta) (beta) : Recycled fiber
    • • Product reference : 2332524N
    • • Product kind : Glove
    • • Product Style : 2332524N
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Length (mm) : 220-266
    • • Impact : P
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Oil and gas industry, Petrochemistry industry, Storage and Warehouse, Transportation, Wood industry
    • • Grip texture : Foam
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Special glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Specific glove
    • • Gauge : 15
    • • EN 388:2016 : 4X42DP
    • • EN 388 : 4X42DP
    • • Cut-iso : D
    • • Cut mix (ABCDDEF ou 12345) : D
    • • Cut hand : Cut D
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Black, Green
    • • Coating material and finition : Nitrile foam
    • • Coating material : Nitrile
    • • Coating level : Palm coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : PIP Global
    • • Benefits element : High visibility
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 4
    • • ANSI Puncture : 3
    • • ANSI Abrasion (ASTM D3389-05) : 3
    • • ANSI (cut) : A4
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Light NBR 2332524N - Data Sheet
    application/pdf 306.48 KB
    7/21/2025
    306.48 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Light NBR 2332524N - Data Sheet
    application/pdf 306.48 KB
    7/21/2025
    306.48 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Light NBR 2332524N - Data Sheet
    306.48 KB
    7/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2332524N-10
    RIG DOG LIGHT NBR 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-10
    RIG DOG LIGHT NBR 10XL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-11
    RIG DOG LIGHT NBR 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-11
    RIG DOG LIGHT NBR 11XXL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-6
    RIG DOG LIGHT NBR 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-6
    RIG DOG LIGHT NBR 6XS
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-7
    RIG DOG LIGHT NBR 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-7
    RIG DOG LIGHT NBR 7S
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-8
    RIG DOG LIGHT NBR 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-8
    RIG DOG LIGHT NBR 8M
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-9
    RIG DOG LIGHT NBR 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right
    2332524N-9
    RIG DOG LIGHT NBR 9L
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-hand-protection-rig-dog-light-2332524n-right