general purpose gloves
Taifun 151
Taifun 151
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> assembly and transportation works
> manufacturing of small parts
> warehouse and packaging works
> metal processing
> precision engineering and electronical industry
> automotive industry
> construction industry
Qualities and advantages
> moisture-repellent
> very breathable
> excellent sensitivity and. tactual sensation
> manufacturing method and ingredients are skin friendly
> allows longer working without showing signs of fatigue
> additional wrist protection
Features
> glove surface free from silicone (lacquer indifference, test method automotive industry)
> food safety according to. EU 1935/2004
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Mechanical Protection
- Y
- Cut Resistance EN 388
- 1
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Puncture Resistance
- 1
- Abrasion Resistance
- 1
- Food certification
- Y
- Impact Resistance
- N
- Coating Material
- Nitrile
- Coating Coverage
- 3/4
- Tear Resistance
- 1
- Size Range From
- 7
- Protection Type
- General purpose
- Lining Material
- Cotton
- Glove Thickness
- 0.67
- Product Family
- Taifun 151
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- Y
- PPE Category
- 2
- OEKO-TEX 100
- N
- Cuff Length
- 265 inch
- Velourised
- N
- Glove Type
- General purpose
- Cuff Style
- Cuff
- Standards
- EN 388
- Washable
- N
- Material
- Nitrile, cotton
- Color
- curry
- Length
- up to 265
- Style
- 151
- Lined
- Baumwoll-Trikot
- Brand
- Honeywell KCL
- Size
- 7, 8, 9, 10
Others
- Grip
- Dry grip
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- Arc flash protection EN 61482-1-2
- N
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- Mechanical Protection
- Y
- Cut Resistance EN 388
- 1
- Clean Room Capability
- N
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- Puncture Resistance
- 1
- Abrasion Resistance
- 1
- Food certification
- Y
- Impact Resistance
- N
- Coating Material
- Nitrile
- Coating Coverage
- 3/4
- Tear Resistance
- 1
- Size Range From
- 7
- Protection Type
- General purpose
- Lining Material
- Cotton
- Glove Thickness
- 0.67
- Product Family
- Taifun 151
- Powder Content
- N
- Size Range To
- 10
- Silicone Free
- Y
- PPE Category
- 2
- OEKO-TEX 100
- N
- Cuff Length
- 265 inch
- Velourised
- N
- Glove Type
- General purpose
- Cuff Style
- Cuff
- Standards
- EN 388
- Washable
- N
- Material
- Nitrile, cotton
- Color
- curry
- Length
- up to 265
- Style
- 151
- Lined
- Baumwoll-Trikot
- Brand
- Honeywell KCL
- Size
- 7, 8, 9, 10
- Grip : Dry grip
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- Arc flash protection EN 61482-1-2 : N
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- Mechanical Protection : Y
- Cut Resistance EN 388 : 1
- Clean Room Capability : N
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- Puncture Resistance : 1
- Abrasion Resistance : 1
- Food certification : Y
- Impact Resistance : N
- Coating Material : Nitrile
- Coating Coverage : 3/4
- Tear Resistance : 1
- Size Range From : 7
- Protection Type : General purpose
- Lining Material : Cotton
- Glove Thickness : 0.67
- Product Family : Taifun 151
- Powder Content : N
- Size Range To : 10
- Silicone Free : Y
- PPE Category : 2
- OEKO-TEX 100 : N
- Cuff Length : 265 inch
- Velourised : N
- Glove Type : General purpose
- Cuff Style : Cuff
- Standards : EN 388
- Washable : N
- Material : Nitrile, cotton
- Color : curry
- Length : up to 265
- Style : 151
- Lined : Baumwoll-Trikot
- Brand : Honeywell KCL
- Size : 7, 8, 9, 10
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In