General Purpose Gloves
StoneGrip 692
StoneGrip 692
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Abrasion Resistance
- 2
- • Year EN 388
- 2016
- • Weft yarn
- Acrylic
- • Water permeability
- X
- • Tightness level
- Palm tight
- • Tear
- 4
- • Support material
- Weft yarn
- • Special gloves kind (Beta)
- Cold
- • Special gloves kind
- Cold
- • Size
- 8, 9, 10, 11
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Risk
- Mechanical, Liquid, Cold, Visibility
- • Product reference
- 692
- • Product kind
- Glove
- • Product Style
- 0692141E
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN511 Cold protection
- • Mechanical glove kind
- Knitted
- • Manufacturer
- Honeywell
- • Liquid handled
- Water
- • Length (mm)
- 260 -280
- • Honeywell Applications
- Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Industry, Logistics, Storage and Warehouse, Telecommunication, Transportation, Utilities
- • Grip texture
- Wrinkled
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Special glove
- • Glove family
- Knitted coated glove
- • Glove big family
- Specific glove
- • EN 511:2006 (Cold)
- X2X
- • EN 388:2016
- 2141X
- • EN 388
- 2141X
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Knitted Cuff
- • Convection cold
- X
- • Contact cold
- 2
- • Colors of the gloves
- Black, Yellow
- • Coating material and finition
- Latex grip textured
- • Coating material
- Latex
- • Coating level
- Palm coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 2
- • Brand
- KCL
- • Benefits element
- High visibility, Repellent
- • Arm level protection
- Standard cuff (< 290mm)
- • Abrasion
- 2
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 4
- Style
- 692
- Standards
- EN 388
- EN 511
- Size Range To
- 11
- Size Range From
- 8
- Size
- 8, 9, 10, 11
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cold protection
- Product Family
- StoneGrip
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- natural rubber, polyacryl
- Length
- up to 280
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Dry grip
- Glove Type
- Cold protection
- Glove Thickness
- 3.5
- Food certification
- N
- Cut Resistance EN 388
- 1
- Cuff Style
- Wristband
- Cuff Length
- 280 inch
- Convective cold EN 511
- X
- Contact cold EN 511
- 2
- Color
- neonyellow/black
- Clean Room Capability
- N
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
Others
- Abrasion Resistance
- 2
- • Year EN 388
- 2016
- • Weft yarn
- Acrylic
- • Water permeability
- X
- • Tightness level
- Palm tight
- • Tear
- 4
- • Support material
- Weft yarn
- • Special gloves kind (Beta)
- Cold
- • Special gloves kind
- Cold
- • Size
- 8, 9, 10, 11
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Risk
- Mechanical, Liquid, Cold, Visibility
- • Product reference
- 692
- • Product kind
- Glove
- • Product Style
- 0692141E
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN511 Cold protection
- • Mechanical glove kind
- Knitted
- • Manufacturer
- Honeywell
- • Liquid handled
- Water
- • Length (mm)
- 260 -280
- • Honeywell Applications
- Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Industry, Logistics, Storage and Warehouse, Telecommunication, Transportation, Utilities
- • Grip texture
- Wrinkled
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Special glove
- • Glove family
- Knitted coated glove
- • Glove big family
- Specific glove
- • EN 511:2006 (Cold)
- X2X
- • EN 388:2016
- 2141X
- • EN 388
- 2141X
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Knitted Cuff
- • Convection cold
- X
- • Contact cold
- 2
- • Colors of the gloves
- Black, Yellow
- • Coating material and finition
- Latex grip textured
- • Coating material
- Latex
- • Coating level
- Palm coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 2
- • Brand
- KCL
- • Benefits element
- High visibility, Repellent
- • Arm level protection
- Standard cuff (< 290mm)
- • Abrasion
- 2
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 4
- Style
- 692
- Standards
- EN 388
- EN 511
- Size Range To
- 11
- Size Range From
- 8
- Size
- 8, 9, 10, 11
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cold protection
- Product Family
- StoneGrip
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- natural rubber, polyacryl
- Length
- up to 280
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Dry grip
- Glove Type
- Cold protection
- Glove Thickness
- 3.5
- Food certification
- N
- Cut Resistance EN 388
- 1
- Cuff Style
- Wristband
- Cuff Length
- 280 inch
- Convective cold EN 511
- X
- Contact cold EN 511
- 2
- Color
- neonyellow/black
- Clean Room Capability
- N
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance : 2
- • Year EN 388 : 2016
- • Weft yarn : Acrylic
- • Water permeability : X
- • Tightness level : Palm tight
- • Tear : 4
- • Support material : Weft yarn
- • Special gloves kind (Beta) : Cold
- • Special gloves kind : Cold
- • Size : 8, 9, 10, 11
- • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
- • Risk : Mechanical, Liquid, Cold, Visibility
- • Product reference : 692
- • Product kind : Glove
- • Product Style : 0692141E
- • Pierce resistance : 1
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN511 Cold protection
- • Mechanical glove kind : Knitted
- • Manufacturer : Honeywell
- • Liquid handled : Water
- • Length (mm) : 260 -280
- • Honeywell Applications : Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Industry, Logistics, Storage and Warehouse, Telecommunication, Transportation, Utilities
- • Grip texture : Wrinkled
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Mechanical glove
- • Glove kind : Special glove
- • Glove family : Knitted coated glove
- • Glove big family : Specific glove
- • EN 511:2006 (Cold) : X2X
- • EN 388:2016 : 2141X
- • EN 388 : 2141X
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 1
- • Cut hand : Cut 1
- • Cut : 1
- • Cuff caracteristic : Knitted Cuff
- • Convection cold : X
- • Contact cold : 2
- • Colors of the gloves : Black, Yellow
- • Coating material and finition : Latex grip textured
- • Coating material : Latex
- • Coating level : Palm coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 2
- • Brand : KCL
- • Benefits element : High visibility, Repellent
- • Arm level protection : Standard cuff (< 290mm)
- • Abrasion : 2
- Washable : N
- Virus (EN ISO 374-5) : N
- Velourised : N
- Touchscreen Compatible : N
- Tear Resistance : 4
- Style : 692
- Standards : EN 388 | EN 511
- Size Range To : 11
- Size Range From : 8
- Size : 8, 9, 10, 11
- Silicone Free : N
- Puncture Resistance : 1
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : Cold protection
- Product Family : StoneGrip
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 2
- OEKO-TEX 100 : N
- Mechanical Protection : Y
- Material : natural rubber, polyacryl
- Length : up to 280
- Impact Resistance : N
- ISO 13997 Cut Protection : X
- Grip : Dry grip
- Glove Type : Cold protection
- Glove Thickness : 3.5
- Food certification : N
- Cut Resistance EN 388 : 1
- Cuff Style : Wristband
- Cuff Length : 280 inch
- Convective cold EN 511 : X
- Contact cold EN 511 : 2
- Color : neonyellow/black
- Clean Room Capability : N
- Brand : Honeywell KCL
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In