/content/sps/ca/en/search-results.html

    general purpose gloves

    RU711

    RU711

    Overview
    APPLICATIONS
    • Mounting and assembly
    • Presentation and finishing operations.
    • Handling of bottles (cosmetics, perfumes).
    • Light thermal protection to a maximum of 50°C.
    Specifications

    Others

    • Abrasion Resistance
      • 0
    • • Weft yarn
      • Cotton, Elasthane
    • • Tightness level
      • Fully breathable
    • • Support material
      • Weft yarn
    • • Size
      • 6, 8, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Supported, Lined
    • • Risk
      • Liquid
    • • Product reference
      • RU711
    • • Product kind
      • Glove
    • • Product Style
      • RU711
    • • Other norms
      • CE category
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 210
    • • Maximum length (inch)
      • 8.253
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Cotton Textile
    • • Length (mm)
      • 21 cm
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove big family
      • Mechanical glove
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White
    • • Coating
      • Uncoated
    • • CE category
      • Category 1
    • • Arm level protection
      • Standard cuff (< 290mm)
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 0
    • Style
      • R6U711
    • Silicone Free
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • RU711 Size 6
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • 0
    • Impact Resistance
      • N
    • Glove Type
      • General purpose
    • Food certification
      • N
    • Color 
      • white
    • Clean Room Capability
      • N
    • Brand
      • Honeywell
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 0
    • • Weft yarn
      • Cotton, Elasthane
    • • Tightness level
      • Fully breathable
    • • Support material
      • Weft yarn
    • • Size
      • 6, 8, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Supported, Lined
    • • Risk
      • Liquid
    • • Product reference
      • RU711
    • • Product kind
      • Glove
    • • Product Style
      • RU711
    • • Other norms
      • CE category
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 210
    • • Maximum length (inch)
      • 8.253
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Cotton Textile
    • • Length (mm)
      • 21 cm
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove big family
      • Mechanical glove
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White
    • • Coating
      • Uncoated
    • • CE category
      • Category 1
    • • Arm level protection
      • Standard cuff (< 290mm)
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 0
    • Style
      • R6U711
    • Silicone Free
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • RU711 Size 6
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • 0
    • Impact Resistance
      • N
    • Glove Type
      • General purpose
    • Food certification
      • N
    • Color 
      • white
    • Clean Room Capability
      • N
    • Brand
      • Honeywell
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 0
    • • Weft yarn : Cotton, Elasthane
    • • Tightness level : Fully breathable
    • • Support material : Weft yarn
    • • Size : 6, 8, 10
    • • Shape elements : Glove, Mechanical, Knitted, Supported, Lined
    • • Risk : Liquid
    • • Product reference : RU711
    • • Product kind : Glove
    • • Product Style : RU711
    • • Other norms : CE category
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 210
    • • Maximum length (inch) : 8.253
    • • Manufacturer : Honeywell
    • • Lining material : Cotton Textile
    • • Length (mm) : 21 cm
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove big family : Mechanical glove
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : White
    • • Coating : Uncoated
    • • CE category : Category 1
    • • Arm level protection : Standard cuff (< 290mm)
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 0
    • Style : R6U711
    • Silicone Free : N
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : RU711 Size 6
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : 0
    • Impact Resistance : N
    • Glove Type : General purpose
    • Food certification : N
    • Color  : white
    • Clean Room Capability : N
    • Brand : Honeywell
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list