/content/sps/ca/en/search-results.html

    general purpose gloves

    RewoMech 643

    RewoMech 643

    Overview
    Application
    > metal and plastics processing
    > metalworking and mechanical engineering
    > automotive and supply industry
    > cleaning and maintenance
    > metal processing
    > assembly and transportation works
    > working with oily and wet parts

    Qualities and advantages
    > breathable arti cial leather
    > no material hardening
    > absorbent surface profile. for a sure grip
    > very good fit
    > good dexterity
    > high economic efficiency due to reusability after washing

    Features
    > washable
    > free from Chromate VI
    > terry cloth material for sweat absorption
    > cufffor quick donning and doffing
    > also available as cold protective glove art. 644
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 2
    • Style
      • 643
    • Standards
      • EN 388
    • Size Range To
      • 12
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11, 12
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • RewoMech 643
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Leatherette
    • Length
      • up to 290
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.7
    • Food certification
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 290 inch
    • Color 
      • grey/black
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 2
    • Style
      • 643
    • Standards
      • EN 388
    • Size Range To
      • 12
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11, 12
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • RewoMech 643
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Leatherette
    • Length
      • up to 290
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.7
    • Food certification
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 290 inch
    • Color 
      • grey/black
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 2
    • Style : 643
    • Standards : EN 388
    • Size Range To : 12
    • Size Range From : 7
    • Size : 7, 8, 9, 10, 11, 12
    • Silicone Free : N
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : RewoMech 643
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Leatherette
    • Length : up to 290
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : General purpose
    • Glove Thickness : 0.7
    • Food certification : N
    • Cut Resistance EN 388 : 1
    • Cuff Style : Cuff
    • Cuff Length : 290 inch
    • Color  : grey/black
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list