/content/sps/ca/en/search-results.html

    general purpose gloves

    RewoCold 644

    RewoCold 644

    Overview
    Application
    > metal and plastics processing
    > metalworking and mechanical engineering
    > automotive and supply industry
    > cleaning and maintenance
    > metal processing
    > assembly and transportation works
    > working with oily and wet parts

    Qualities and advantages
    > breathable arti­ cial leather
    > no material hardening
    > absorbent surface profile for a sure grip
    > short-term cold protection down to -20 °C
    > very good ­ fit
    > good dexterity
    > high economic e ciency due to reusability after washing

    Features
    > washable
    > free from Chromate VI
    > terry cloth material for sweat absorption
    > cuff for quick donning and doffing
    > with one-sided moisture barrier
    > with warming fleece inlay
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Water permeability
      • X
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 1,8 ± 0,15
    • • Thickness (inch)
      • 0.0708
    • • Thickness
      • Above 1mm
    • • Textile back kind
      • Felt
    • • Tear
      • 2
    • • Support material
      • Synthetical leather, Textile
    • • Special gloves kind (Beta)
      • Cold
    • • Special gloves kind
      • Cold
    • • Size
      • 7, 8, 9, 10, 11, 12
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Reinforced, Supported, Lined, Synthetical
    • • Risk
      • Mechanical, Liquid, Cold
    • • Reinforcement material
      • Synthetical leather
    • • Product reference
      • 644
    • • Product kind
      • Glove
    • • Product Style
      • 0644141V
    • • Pierce resistance
      • 1
    • • Palm material
      • Synthetical leather palm
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN511 Cold protection
    • • Minimum length (mm)
      • 250
    • • Minimum length (inch)
      • 9.8251
    • • Mechanical glove kind
      • Cut and sewn
    • • Maximum length (mm)
      • 310
    • • Maximum length (inch)
      • 12.183
    • • Manufacturer
      • Honeywell
    • • Main back material
      • Cloth back
    • • Lining material
      • Fleece Lined
    • • Length (mm)
      • 250 - 310
    • • Honeywell Applications
      • Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Food industry, Industrial maintenance / cleaning, Industry, Logistics, Storage and Warehouse, Telecommunication, Transportation, Utilities, Wind Industry, Wood industry
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Cut and sewn syntetical leather palm / textile back
    • • Glove big family
      • Specific glove
    • • EN 511:2006 (Cold)
      • X1X
    • • EN 388:2016
      • 2121X
    • • EN 388
      • 2121X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Sewn open cuff with elastic
    • • Convection cold
      • X
    • • Contact cold
      • 1
    • • Colors of the gloves
      • Black, Grey
    • • Coating
      • Uncoated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Chrome free, Sweat absorbing
    • • Back material
      • Synthetical leather back, Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 2
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 644
    • Standards
      • EN 388
    • Size Range To
      • 12
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11, 12
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cold protection
    • Product Family
      • RewoCold 644
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • leatherette, felt
    • Length
      • up to 310
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • Cold protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 310 inch
    • Convective cold EN 511
      • 1
    • Contact cold EN 511
      • 1
    • Color 
      • grey/black
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Water permeability
      • X
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 1,8 ± 0,15
    • • Thickness (inch)
      • 0.0708
    • • Thickness
      • Above 1mm
    • • Textile back kind
      • Felt
    • • Tear
      • 2
    • • Support material
      • Synthetical leather, Textile
    • • Special gloves kind (Beta)
      • Cold
    • • Special gloves kind
      • Cold
    • • Size
      • 7, 8, 9, 10, 11, 12
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Reinforced, Supported, Lined, Synthetical
    • • Risk
      • Mechanical, Liquid, Cold
    • • Reinforcement material
      • Synthetical leather
    • • Product reference
      • 644
    • • Product kind
      • Glove
    • • Product Style
      • 0644141V
    • • Pierce resistance
      • 1
    • • Palm material
      • Synthetical leather palm
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN511 Cold protection
    • • Minimum length (mm)
      • 250
    • • Minimum length (inch)
      • 9.8251
    • • Mechanical glove kind
      • Cut and sewn
    • • Maximum length (mm)
      • 310
    • • Maximum length (inch)
      • 12.183
    • • Manufacturer
      • Honeywell
    • • Main back material
      • Cloth back
    • • Lining material
      • Fleece Lined
    • • Length (mm)
      • 250 - 310
    • • Honeywell Applications
      • Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Food industry, Industrial maintenance / cleaning, Industry, Logistics, Storage and Warehouse, Telecommunication, Transportation, Utilities, Wind Industry, Wood industry
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Cut and sewn syntetical leather palm / textile back
    • • Glove big family
      • Specific glove
    • • EN 511:2006 (Cold)
      • X1X
    • • EN 388:2016
      • 2121X
    • • EN 388
      • 2121X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Sewn open cuff with elastic
    • • Convection cold
      • X
    • • Contact cold
      • 1
    • • Colors of the gloves
      • Black, Grey
    • • Coating
      • Uncoated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Chrome free, Sweat absorbing
    • • Back material
      • Synthetical leather back, Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 2
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 644
    • Standards
      • EN 388
    • Size Range To
      • 12
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11, 12
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cold protection
    • Product Family
      • RewoCold 644
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • leatherette, felt
    • Length
      • up to 310
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • Cold protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 310 inch
    • Convective cold EN 511
      • 1
    • Contact cold EN 511
      • 1
    • Color 
      • grey/black
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • • Year EN 388 : 2016
    • • Water permeability : X
    • • Tightness level : Fully breathable
    • • Thickness (mm) : 1,8 ± 0,15
    • • Thickness (inch) : 0.0708
    • • Thickness : Above 1mm
    • • Textile back kind : Felt
    • • Tear : 2
    • • Support material : Synthetical leather, Textile
    • • Special gloves kind (Beta) : Cold
    • • Special gloves kind : Cold
    • • Size : 7, 8, 9, 10, 11, 12
    • • Shape elements : Glove, Mechanical, Cut and sewn, Reinforced, Supported, Lined, Synthetical
    • • Risk : Mechanical, Liquid, Cold
    • • Reinforcement material : Synthetical leather
    • • Product reference : 644
    • • Product kind : Glove
    • • Product Style : 0644141V
    • • Pierce resistance : 1
    • • Palm material : Synthetical leather palm
    • • Other norms : CE category
    • • Normes EN : EN 388 : Mechanical protection, EN511 Cold protection
    • • Minimum length (mm) : 250
    • • Minimum length (inch) : 9.8251
    • • Mechanical glove kind : Cut and sewn
    • • Maximum length (mm) : 310
    • • Maximum length (inch) : 12.183
    • • Manufacturer : Honeywell
    • • Main back material : Cloth back
    • • Lining material : Fleece Lined
    • • Length (mm) : 250 - 310
    • • Honeywell Applications : Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Food industry, Industrial maintenance / cleaning, Industry, Logistics, Storage and Warehouse, Telecommunication, Transportation, Utilities, Wind Industry, Wood industry
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Special glove
    • • Glove family : Cut and sewn syntetical leather palm / textile back
    • • Glove big family : Specific glove
    • • EN 511:2006 (Cold) : X1X
    • • EN 388:2016 : 2121X
    • • EN 388 : 2121X
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Sewn open cuff with elastic
    • • Convection cold : X
    • • Contact cold : 1
    • • Colors of the gloves : Black, Grey
    • • Coating : Uncoated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Chrome free, Sweat absorbing
    • • Back material : Synthetical leather back, Textile back
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 2
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 1
    • Style : 644
    • Standards : EN 388
    • Size Range To : 12
    • Size Range From : 7
    • Size : 7, 8, 9, 10, 11, 12
    • Silicone Free : N
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cold protection
    • Product Family : RewoCold 644
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : leatherette, felt
    • Length : up to 310
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : Cold protection
    • Food certification : N
    • Cut Resistance EN 388 : 1
    • Cuff Style : Wristband
    • Cuff Length : 310 inch
    • Convective cold EN 511 : 1
    • Contact cold EN 511 : 1
    • Color  : grey/black
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list