/content/sps/ca/en/search-results.html

    General Purpose Gloves

    Polytril NBR 3/4

    Seamlessly knitted polyester glove with oil-impermeable nitrile coating, extending above the knuckles, black, 15 gg

    Overview
    Black polyester knitted glove with black nitrile coating on the palm and up to over the knuckles
    Product use: Handling of small parts in oily and dirty environments
    Ventilated back of the hand
    Elasticated knitted cuff
    15 gg
    Length : 25 cm
    The ergonomic seamless knitting technique creates a glove that moulds to the natural shape of the hand, offering high resistance and durability as well as high wearing comfort and breathability. The filament yarn ensures lint-free work in the most sensitive areas. The dense mesh structure gives the glove a perfect fit, limits the penetration of dirt and guarantees good tactile sensitivity. The nitrile coating improves grip, mechanical resistance and oil impermeability. The elasticated knitted cuff guarantees a good fit.
    The black colour is suitable for working in dirty environments and leads to a longer service life.
    Specifications

    Others

    • Care and Maintenance
      • 4 (EN) / 3 (ANSI)
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Polyester
    • • Tightness level
      • Fist tight
    • • Thickness (mm)
      • 0,95
    • • Thickness (inch)
      • 0.0374
    • • Tear
      • 3
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 2232272N
    • • Product kind
      • Glove
    • • Product Style
      • 2232272N
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 235
    • • Minimum length (inch)
      • 9.2355
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 275
    • • Maximum length (inch)
      • 10.8076
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 255
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation, Wood industry
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 4131A
    • • EN 388
      • 4131A
    • • Cut-iso
      • A
    • • Cut mix (ABCDDEF ou 12345)
      • A
    • • Cut hand
      • Cut A
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • Smooth nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fist coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • • ANSI Puncture
      • 2
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A1
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI
      • ANSI/ISEA-105

    Others

    • Care and Maintenance
      • 4 (EN) / 3 (ANSI)
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Polyester
    • • Tightness level
      • Fist tight
    • • Thickness (mm)
      • 0,95
    • • Thickness (inch)
      • 0.0374
    • • Tear
      • 3
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 2232272N
    • • Product kind
      • Glove
    • • Product Style
      • 2232272N
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 235
    • • Minimum length (inch)
      • 9.2355
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 275
    • • Maximum length (inch)
      • 10.8076
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 255
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation, Wood industry
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 4131A
    • • EN 388
      • 4131A
    • • Cut-iso
      • A
    • • Cut mix (ABCDDEF ou 12345)
      • A
    • • Cut hand
      • Cut A
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • Smooth nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fist coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • • ANSI Puncture
      • 2
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • ANSI (cut)
      • A1
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI
      • ANSI/ISEA-105
    • Care and Maintenance : 4 (EN) / 3 (ANSI)
    • • Year EN 388 : 2016
    • • Weft yarn : Polyester
    • • Tightness level : Fist tight
    • • Thickness (mm) : 0,95
    • • Thickness (inch) : 0.0374
    • • Tear : 3
    • • Support material : Weft yarn
    • • Size : 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 2232272N
    • • Product kind : Glove
    • • Product Style : 2232272N
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Minimum length (mm) : 235
    • • Minimum length (inch) : 9.2355
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 275
    • • Maximum length (inch) : 10.8076
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 255
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation, Wood industry
    • • Grip in liquid : Good grip in dry environnement
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • Gauge : 15
    • • EN 388:2016 : 4131A
    • • EN 388 : 4131A
    • • Cut-iso : A
    • • Cut mix (ABCDDEF ou 12345) : A
    • • Cut hand : Cut A
    • • Cut : 1
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Black
    • • Coating material and finition : Smooth nitrile
    • • Coating material : Nitrile
    • • Coating level : Fist coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : PIP Global
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 4
    • • ANSI Puncture : 2
    • • ANSI Abrasion (ASTM D3389-05) : 3
    • • ANSI (cut) : A1
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI : ANSI/ISEA-105

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list