/content/sps/ca/en/search-results.html

    General Purpose Gloves

    Pharmatril 750

    Pharmatril 750

    Overview

    Combining comfort, protection and ergonomics for user safety, designing gloves suited for all uses in a work environment demonstrates our commitment towards maximum user safety.

    Specifications

    Others

    • • Alimentary Europe
      • yes
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Disposable
    • • Thickness (mm)
      • 0,09
    • • Thickness (inch)
      • 0.0036
    • • Thickness
      • Under 0,1mm
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Risk
      • Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • Product reference
      • 750
    • • Product kind
      • Glove
    • • Product Style
      • 0750081C
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN374 Chemical protection, Alimentary Europe
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 275
    • • Inner finition
      • Powder free
    • • Honeywell Applications
      • Chemical Industry, Food industry, Food preparation, Food, beverage industry, Laboratories, Medical service, Pharmaceutical industry, First responder
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove disposable powder free
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • B
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, P, T
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • EN 374:2016 Type B
      • KPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Colors of the gloves
      • Blue
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Free latex
    • • Arm level protection
      • Standard cuff (< 290mm)

    Others

    • • Alimentary Europe
      • yes
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Disposable
    • • Thickness (mm)
      • 0,09
    • • Thickness (inch)
      • 0.0036
    • • Thickness
      • Under 0,1mm
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Risk
      • Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • Product reference
      • 750
    • • Product kind
      • Glove
    • • Product Style
      • 0750081C
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN374 Chemical protection, Alimentary Europe
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 275
    • • Inner finition
      • Powder free
    • • Honeywell Applications
      • Chemical Industry, Food industry, Food preparation, Food, beverage industry, Laboratories, Medical service, Pharmaceutical industry, First responder
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove disposable powder free
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • B
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • K, P, T
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • EN 374:2016 Type B
      • KPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Colors of the gloves
      • Blue
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Free latex
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary Europe : yes
    • • Tightness level : Fully tight
    • • Tight glove kind : Disposable
    • • Thickness (mm) : 0,09
    • • Thickness (inch) : 0.0036
    • • Thickness : Under 0,1mm
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Risk : Liquid, Chemical, Micro-organism, Medical environnement, Food
    • • Product reference : 750
    • • Product kind : Glove
    • • Product Style : 0750081C
    • • Other norms : CE category, EN 455, MDR 2017/745
    • • Number of layer : Single layer
    • • Normes EN : EN374 Chemical protection, Alimentary Europe
    • • Manufacturer : Honeywell
    • • MDR 2017/745 : yes
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 275
    • • Inner finition : Powder free
    • • Honeywell Applications : Chemical Industry, Food industry, Food preparation, Food, beverage industry, Laboratories, Medical service, Pharmaceutical industry, First responder
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove disposable powder free
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type : B
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : K, P, T
    • • EN 455-1+A1:2022 Medical glove : EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • EN 374:2016 Type B : KPT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • Colors of the gloves : Blue
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Free latex
    • • Arm level protection : Standard cuff (< 290mm)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list