/content/sps/ca/en/search-results.html

    general purpose gloves

    Monsun 106

    Monsun 106

    Overview
    Application> assembly and transportation works> manufacturing of small parts> warehouse and packaging works> metal processing> precision engineering and electronical industry> automotive industry> construction industryQualities and advantages> moisture-repellent> very breathable> excellent sensitivity and tactual sensation> manufacturing method and ingredients are skin friendly> allows longer working without showing signs of fatigue> additional wrist protectionFeatures> glove surface free from silicone (lacquer indi erence, test method automotive industry)> food safety according to EU 1935/2004
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fist tight
    • • Textile support kind (cut/sewn)
      • Cotton Textile
    • • Tear
      • 1
    • • Support material
      • Textile
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 106
    • • Product kind
      • Glove
    • • Product Style
      • 0106141E
    • • Pierce resistance
      • 1
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Cut and sewn
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Cut and sewn textile coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 2111X
    • • EN 388
      • 2111X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Yellow, Beige
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fist coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free, Repellent, Sweat absorbing
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 106
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Monsun 106
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • cotton, nitrile
    • Lining Material
      • Cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • up to 265
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.75
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 265 inch
    • Color 
      • curry
    • Coating Material
      • Nitrile
    • Coating Coverage
      • 3/4
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fist tight
    • • Textile support kind (cut/sewn)
      • Cotton Textile
    • • Tear
      • 1
    • • Support material
      • Textile
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 106
    • • Product kind
      • Glove
    • • Product Style
      • 0106141E
    • • Pierce resistance
      • 1
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Cut and sewn
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Cut and sewn textile coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 2111X
    • • EN 388
      • 2111X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Yellow, Beige
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fist coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free, Repellent, Sweat absorbing
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 106
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Monsun 106
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • cotton, nitrile
    • Lining Material
      • Cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • up to 265
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.75
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 265 inch
    • Color 
      • curry
    • Coating Material
      • Nitrile
    • Coating Coverage
      • 3/4
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • • Year EN 388 : 2016
    • • Tightness level : Fist tight
    • • Textile support kind (cut/sewn) : Cotton Textile
    • • Tear : 1
    • • Support material : Textile
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk : Mechanical, Liquid, Food
    • • Product reference : 106
    • • Product kind : Glove
    • • Product Style : 0106141E
    • • Pierce resistance : 1
    • • Palm material : Textile palm
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind : Cut and sewn
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 250
    • • Honeywell Applications : Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Cut and sewn textile coated glove
    • • Glove big family : Mechanical glove
    • • EN 388:2016 : 2111X
    • • EN 388 : 2111X
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Yellow, Beige
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fist coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Silicone free, Repellent, Sweat absorbing
    • • Back material : Textile back
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 2
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 1
    • Style : 106
    • Standards : EN 388
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : Y
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : Monsun 106
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : cotton, nitrile
    • Lining Material : Cotton
    • Lined : Baumwoll-Trikot
    • Length : up to 265
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : General purpose
    • Glove Thickness : 0.75
    • Food certification : Y
    • Cut Resistance EN 388 : 1
    • Cuff Style : Cuff
    • Cuff Length : 265 inch
    • Color  : curry
    • Coating Material : Nitrile
    • Coating Coverage : 3/4
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list