/content/sps/ca/en/search-results.html

    general purpose gloves

    KarboTECT 950

    KarboTECT 950

    Overview
    Application
    > metal work and processing
    > large bakeries
    > changing tools at hot machines
    > laboratories, heat ovens and cabinet dryers
    > reffineries
    > all areas with dry contact heat

    Qualities and advantages
    > good thermal insulation
    > high cut resistance
    > good and close fit for exact handling, even with high temperatures
    > reduction of electrostatic charge
    > high wearing comfort due to cotton inlay

    Features
    > very economic, as gloves are ambidextrous
    > contact heat up to 250 °C
    > food safety according to EU 1935/2004
    .
    Specifications

    Others

    • Abrasion Resistance
      • 1
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Carbon, Wool fiber
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 7, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Supported, Lined
    • • Risk
      • Mechanical, Heat, Liquid, Food
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • 2
    • • Product reference
      • 950
    • • Product kind
      • Glove
    • • Product Style
      • 0950191X
    • • Pierce resistance
      • X
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Wool
    • • Length (mm)
      • 250
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Honeywell Applications
      • Mechanical engineering, machining, Food industry, Food, beverage industry, Foundry, Industry, Metallurgy and steel works, Refineries
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 7
    • • EN 407:2004
      • 4242XX
    • • EN 407 (digit)
      • 4242XX
    • • EN 388:2016
      • 1X4XC
    • • EN 388
      • 1X4XC
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convective heat - Glove prevents flame heat :
      • 4
    • • Contact Heat Resistance
      • 2
    • • Colors of the gloves
      • Black, Yellow
    • • Coating
      • Uncoated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • 4
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 1
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 950
    • Standards
      • EN 388
      • EN 407
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 2
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Heat protection
    • Product Family
      • KarboTect 950
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Para-aramide, carbon, wool
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Grip
      • Dry grip
    • Glove Type
      • Heat protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • X
    • Cuff Style
      • Cuff
    • Cuff Length
      • 260 inch
    • Convective heat EN 407
      • 4
    • Contact heat EN 407
      • 2
    • Color 
      • yellow/blacl
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 1
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Carbon, Wool fiber
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 7, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Supported, Lined
    • • Risk
      • Mechanical, Heat, Liquid, Food
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • 2
    • • Product reference
      • 950
    • • Product kind
      • Glove
    • • Product Style
      • 0950191X
    • • Pierce resistance
      • X
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Wool
    • • Length (mm)
      • 250
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Honeywell Applications
      • Mechanical engineering, machining, Food industry, Food, beverage industry, Foundry, Industry, Metallurgy and steel works, Refineries
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 7
    • • EN 407:2004
      • 4242XX
    • • EN 407 (digit)
      • 4242XX
    • • EN 388:2016
      • 1X4XC
    • • EN 388
      • 1X4XC
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convective heat - Glove prevents flame heat :
      • 4
    • • Contact Heat Resistance
      • 2
    • • Colors of the gloves
      • Black, Yellow
    • • Coating
      • Uncoated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • 4
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 1
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 950
    • Standards
      • EN 388
      • EN 407
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 2
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Heat protection
    • Product Family
      • KarboTect 950
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Para-aramide, carbon, wool
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Grip
      • Dry grip
    • Glove Type
      • Heat protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • X
    • Cuff Style
      • Cuff
    • Cuff Length
      • 260 inch
    • Convective heat EN 407
      • 4
    • Contact heat EN 407
      • 2
    • Color 
      • yellow/blacl
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 1
    • • Year EN 388 : 2016
    • • Weft yarn : Aramid, Carbon, Wool fiber
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Size : 7, 9, 10
    • • Shape elements : Glove, Mechanical, Knitted, Supported, Lined
    • • Risk : Mechanical, Heat, Liquid, Food
    • • Radiant heat resistance - Glove prevents thermal radiation : : 2
    • • Product reference : 950
    • • Product kind : Glove
    • • Product Style : 0950191X
    • • Pierce resistance : X
    • • Other norms : CE category
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Lining material : Wool
    • • Length (mm) : 250
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Honeywell Applications : Mechanical engineering, machining, Food industry, Food, beverage industry, Foundry, Industry, Metallurgy and steel works, Refineries
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove big family : Mechanical glove
    • • Gauge : 7
    • • EN 407:2004 : 4242XX
    • • EN 407 (digit) : 4242XX
    • • EN 388:2016 : 1X4XC
    • • EN 388 : 1X4XC
    • • Cut-iso : C
    • • Cut mix (ABCDDEF ou 12345) : C
    • • Cut hand : Cut C
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Convective heat - Glove prevents flame heat : : 4
    • • Contact Heat Resistance : 2
    • • Colors of the gloves : Black, Yellow
    • • Coating : Uncoated
    • • CE category : Category 3
    • • Burning behaviour - Ignited glove stops burning within : : 4
    • • Brand : KCL
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 1
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 950
    • Standards : EN 388 | EN 407
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : N
    • Resistance to heat Contact : 2
    • Puncture Resistance : X
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Heat protection
    • Product Family : KarboTect 950
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Para-aramide, carbon, wool
    • Length : up to 260
    • Impact Resistance : N
    • ISO 13997 Cut Protection : C
    • Grip : Dry grip
    • Glove Type : Heat protection
    • Food certification : N
    • Cut Resistance EN 388 : X
    • Cuff Style : Cuff
    • Cuff Length : 260 inch
    • Convective heat EN 407 : 4
    • Contact heat EN 407 : 2
    • Color  : yellow/blacl
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list