/content/sps/ca/en/search-results.html

    general purpose gloves

    IceGrip 691

    IceGrip 691

    Overview
    Application> transportation and logistics> outdoor assembly work> erection of scaffolding> road construction> shipbuilding> cold storage housesQualities and advantages> cold restistance down to -50 °C according to EN 511> warming lining made of Thinsulate®> excellent wearing comfort> good mechanical resistance> very durableFeatures> sure grip for wet parts due to shagreened/moulded surface> moisture-repellent> karabiner> cold protection by Thinsulate® 40 g> food safety according to EU 1935/2004
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Water permeability
      • 0
    • • Tightness level
      • Palm tight
    • • Textile support kind (cut/sewn)
      • Nylon
    • • Textile palm kind
      • Nylon
    • • Textile back kind
      • Nylon
    • • Tear
      • 2
    • • Support material
      • Textile
    • • Special gloves kind (Beta)
      • Cold
    • • Special gloves kind
      • Cold
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk
      • Mechanical, Liquid, Cold
    • • Product reference
      • 691
    • • Product kind
      • Glove
    • • Product Style
      • 0691142X
    • • Pierce resistance
      • 1
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN511 Cold protection
    • • Mechanical glove kind
      • Cut and sewn
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 305
    • • Honeywell Applications
      • Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industry, Logistics, Storage and Warehouse, Transportation, Wind Industry, Wood industry
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Cut and sewn textile coated glove
    • • Glove big family
      • Specific glove
    • • EN 511:2006 (Cold)
      • 120
    • • EN 388:2016
      • 2121X
    • • EN 388
      • 2121X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convection cold
      • 1
    • • Contact cold
      • 2
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • pvc smooth
    • • Coating material
      • PVC
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Repellent
    • • Back material
      • Textile back
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 2
    • Washable
      • N
    • Warnings & Restrictions
      • No direct contact with unpacked food
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Thermal Resistance
      • Yes
    • Tear Resistance
      • 2
    • Style
      • 691
    • Standards
      • EN 420, EN 388, EN 511
    • Small splashes of molten metal EN 407
      • -
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Resistance to heat Contact
      • -
    • Radiant heat EN 407
      • -
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cold protection
    • Product Family
      • IceGrip 691
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Minimum Temperature
      • -50
    • Mechanical Protection
      • Y
    • Material
      • Thinsulate®, PVC, Nylon
    • Limited flame spread EN 407
      • -
    • Length
      • up to 400
    • Large quantities of molten metal EN 407
      • -
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Heat Resistance Rating
      • -
    • Grip
      • dry & wet grip
    • Glove Type
      • Cold protection
    • Glove Dexterity Rating
      • 5
    • Food certification
      • Y
    • Flame Resistance
      • -
    • Features & Benefits
      • cold resistance down to -50 °C according to EN 511; warming inner lining made of Thinsulate®; very good wearing comfort; extremely good mechanical load capacity; long service life; special features:; secure grip on wet parts due to grained/fine-profiled surface; moisture repellent; snap hook; protection against cold due to Thinsulate® 40 g; food safe according to EU 1935/2004 (direct contact with unpacked food is not intended)
    • Elastic Wrist
      • Yes
    • Cut Resistance EN 388
      • 1
    • Cut Resistance
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 400 inch
    • Convective heat EN 407
      • -
    • Convective cold EN 511
      • 1
    • Contact heat EN 407
      • -
    • Contact cold EN 511
      • 2
    • Color 
      • Blue/black
    • Cold Protection Rating
      • 120
    • Coating Type
      • Palm
    • Coating Material
      • PVC
    • Coating Coverage
      • Palm
    • Coating Color
      • Black
    • Coated
      • PVC
    • Closure Type
      • wristband
    • Clean Room Capability
      • N
    • Chemical Protection
      • No
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • • Year EN 388
      • 2016
    • • Water permeability
      • 0
    • • Tightness level
      • Palm tight
    • • Textile support kind (cut/sewn)
      • Nylon
    • • Textile palm kind
      • Nylon
    • • Textile back kind
      • Nylon
    • • Tear
      • 2
    • • Support material
      • Textile
    • • Special gloves kind (Beta)
      • Cold
    • • Special gloves kind
      • Cold
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk
      • Mechanical, Liquid, Cold
    • • Product reference
      • 691
    • • Product kind
      • Glove
    • • Product Style
      • 0691142X
    • • Pierce resistance
      • 1
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN511 Cold protection
    • • Mechanical glove kind
      • Cut and sewn
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 305
    • • Honeywell Applications
      • Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industry, Logistics, Storage and Warehouse, Transportation, Wind Industry, Wood industry
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove family
      • Cut and sewn textile coated glove
    • • Glove big family
      • Specific glove
    • • EN 511:2006 (Cold)
      • 120
    • • EN 388:2016
      • 2121X
    • • EN 388
      • 2121X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Convection cold
      • 1
    • • Contact cold
      • 2
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • pvc smooth
    • • Coating material
      • PVC
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Repellent
    • • Back material
      • Textile back
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 2
    • Washable
      • N
    • Warnings & Restrictions
      • No direct contact with unpacked food
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Thermal Resistance
      • Yes
    • Tear Resistance
      • 2
    • Style
      • 691
    • Standards
      • EN 420, EN 388, EN 511
    • Small splashes of molten metal EN 407
      • -
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Resistance to heat Contact
      • -
    • Radiant heat EN 407
      • -
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cold protection
    • Product Family
      • IceGrip 691
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Minimum Temperature
      • -50
    • Mechanical Protection
      • Y
    • Material
      • Thinsulate®, PVC, Nylon
    • Limited flame spread EN 407
      • -
    • Length
      • up to 400
    • Large quantities of molten metal EN 407
      • -
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Heat Resistance Rating
      • -
    • Grip
      • dry & wet grip
    • Glove Type
      • Cold protection
    • Glove Dexterity Rating
      • 5
    • Food certification
      • Y
    • Flame Resistance
      • -
    • Features & Benefits
      • cold resistance down to -50 °C according to EN 511; warming inner lining made of Thinsulate®; very good wearing comfort; extremely good mechanical load capacity; long service life; special features:; secure grip on wet parts due to grained/fine-profiled surface; moisture repellent; snap hook; protection against cold due to Thinsulate® 40 g; food safe according to EU 1935/2004 (direct contact with unpacked food is not intended)
    • Elastic Wrist
      • Yes
    • Cut Resistance EN 388
      • 1
    • Cut Resistance
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 400 inch
    • Convective heat EN 407
      • -
    • Convective cold EN 511
      • 1
    • Contact heat EN 407
      • -
    • Contact cold EN 511
      • 2
    • Color 
      • Blue/black
    • Cold Protection Rating
      • 120
    • Coating Type
      • Palm
    • Coating Material
      • PVC
    • Coating Coverage
      • Palm
    • Coating Color
      • Black
    • Coated
      • PVC
    • Closure Type
      • wristband
    • Clean Room Capability
      • N
    • Chemical Protection
      • No
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • • Year EN 388 : 2016
    • • Water permeability : 0
    • • Tightness level : Palm tight
    • • Textile support kind (cut/sewn) : Nylon
    • • Textile palm kind : Nylon
    • • Textile back kind : Nylon
    • • Tear : 2
    • • Support material : Textile
    • • Special gloves kind (Beta) : Cold
    • • Special gloves kind : Cold
    • • Size : 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk : Mechanical, Liquid, Cold
    • • Product reference : 691
    • • Product kind : Glove
    • • Product Style : 0691142X
    • • Pierce resistance : 1
    • • Palm material : Textile palm
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN511 Cold protection
    • • Mechanical glove kind : Cut and sewn
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 305
    • • Honeywell Applications : Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industry, Logistics, Storage and Warehouse, Transportation, Wind Industry, Wood industry
    • • Grip in liquid : Good grip in dry environnement
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Special glove
    • • Glove family : Cut and sewn textile coated glove
    • • Glove big family : Specific glove
    • • EN 511:2006 (Cold) : 120
    • • EN 388:2016 : 2121X
    • • EN 388 : 2121X
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Knitted Cuff
    • • Convection cold : 1
    • • Contact cold : 2
    • • Colors of the gloves : Black
    • • Coating material and finition : pvc smooth
    • • Coating material : PVC
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Repellent
    • • Back material : Textile back
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 2
    • Washable : N
    • Warnings & Restrictions : No direct contact with unpacked food
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Thermal Resistance : Yes
    • Tear Resistance : 2
    • Style : 691
    • Standards : EN 420, EN 388, EN 511
    • Small splashes of molten metal EN 407 : -
    • Size Range To : 11
    • Size Range From : 7
    • Size : 7, 8, 9, 10, 11
    • Silicone Free : N
    • Reusability : Yes
    • Resistance to heat Contact : -
    • Radiant heat EN 407 : -
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cold protection
    • Product Family : IceGrip 691
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Minimum Temperature : -50
    • Mechanical Protection : Y
    • Material : Thinsulate®, PVC, Nylon
    • Limited flame spread EN 407 : -
    • Length : up to 400
    • Large quantities of molten metal EN 407 : -
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Heat Resistance Rating : -
    • Grip : dry & wet grip
    • Glove Type : Cold protection
    • Glove Dexterity Rating : 5
    • Food certification : Y
    • Flame Resistance : -
    • Features & Benefits : cold resistance down to -50 °C according to EN 511; warming inner lining made of Thinsulate®; very good wearing comfort; extremely good mechanical load capacity; long service life; special features:; secure grip on wet parts due to grained/fine-profiled surface; moisture repellent; snap hook; protection against cold due to Thinsulate® 40 g; food safe according to EU 1935/2004 (direct contact with unpacked food is not intended)
    • Elastic Wrist : Yes
    • Cut Resistance EN 388 : 1
    • Cut Resistance : 1
    • Cuff Style : Wristband
    • Cuff Length : 400 inch
    • Convective heat EN 407 : -
    • Convective cold EN 511 : 1
    • Contact heat EN 407 : -
    • Contact cold EN 511 : 2
    • Color  : Blue/black
    • Cold Protection Rating : 120
    • Coating Type : Palm
    • Coating Material : PVC
    • Coating Coverage : Palm
    • Coating Color : Black
    • Coated : PVC
    • Closure Type : wristband
    • Clean Room Capability : N
    • Chemical Protection : No
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list