/content/sps/ca/en/search-results.html

    general purpose gloves

    Grip-Tex 447+

    Grip-Tex 447+

    Overview

    Key Features

    The Grip-Tex line features interlock cotton liners with latex coating.COMFORTThe tight knit gives the glove perfect support, limits the penetration of dirt and offers a good touch.The cotton thread absorbs perspiration for added comfort. Non pilling, the polyamide is suitable for precision work.
    RESISTANCE
    The crepe latex coating provides resistance to abrasion and perforation as well as an excellent grip.



    Recommended Industries/Use

    Hazards

    Regulations

    • EN 420:2003 - General requirements
    • EN 388:2003 - Mechanical risks
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list