/content/sps/ca/en/search-results.html

    general purpose gloves

    General Purpose 3

    General Purpose 3

    Overview

    COMFORT The knitting technology allows the glove to fit closely to the hand and good mobility of the fingers. The glove provides maximum comfort and more robustness. The dense knitted fabric gives the glove a perfect fit and good feel, prevents the penetration of dirt. The ventilated back of the hand and PU coating optimize the breathability of the glove.

    DURABILITY The polyamide with polyurethane coating ensures
    excellent abrasion and tear resistance. The PU coating provides good grip.
    SAFETY Lint-free, so the polyester fabric is suitable for precision work. The gloves are certified as silicone free to allow their use in painting applications.

    HYGIENE The white color emphasizes the idea of hygiene and
    cleanliness.
    Product technology: knitted and dipped
    Knit thickness: 13
    Glove/tricot color: White
    Coating type: PU
    Length: 25 cm

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NF15/6XS
    GLOVE NORTHFLEX LIGHT TASK PU COATED
    NF15/6XS
    GLOVE NORTHFLEX LIGHT TASK PU COATED
    WE200-L
    LRG13CUTWH POLYGRAY PU PALM
    WE200-L
    LRG13CUTWH POLYGRAY PU PALM
    WE200-M
    MED13CUTWH POLYGRAY PU PALM
    WE200-M
    MED13CUTWH POLYGRAY PU PALM