/content/sps/ca/en/search-results.html

    general purpose gloves

    FiroMech 629+

    FiroMech 629+

    Overview
    Application
    > plastics processing
    > automotive industry
    > protection of products
    > precision engineering
    > electrical industry
    > metal processing

    Qualities and advantages
    > without irritating seams
    > excellent safe grip
    > very good sensitivity
    > excellent fit
    > allows working without user fatigue

    Features
    > special fine knitting (18 gg)
    > palm coated
    > glove surface free from silicone (lacquer indifference, test method automotive industry)
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 629
    • Standards
      • EN 388
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • Y
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • FiroMech 629
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethane, Polyamide
    • Lining Material
      • Polyamide
    • Length
      • up to 255
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.7
    • Glove Gauge
      • 18
    • Food certification
      • N
    • Cuff Style
      • Wristband
    • Cuff Length
      • 255 inch
    • Color 
      • white
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 629
    • Standards
      • EN 388
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • Y
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • FiroMech 629
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethane, Polyamide
    • Lining Material
      • Polyamide
    • Length
      • up to 255
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.7
    • Glove Gauge
      • 18
    • Food certification
      • N
    • Cuff Style
      • Wristband
    • Cuff Length
      • 255 inch
    • Color 
      • white
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 1
    • Style : 629
    • Standards : EN 388
    • Size Range To : 11
    • Size Range From : 6
    • Size : 6, 7, 8, 9, 10, 11
    • Silicone Free : Y
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : FiroMech 629
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyurethane, Polyamide
    • Lining Material : Polyamide
    • Length : up to 255
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : General purpose
    • Glove Thickness : 0.7
    • Glove Gauge : 18
    • Food certification : N
    • Cuff Style : Wristband
    • Cuff Length : 255 inch
    • Color  : white
    • Coating Material : Polyurethane
    • Coating Coverage : palm
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list