/content/sps/ca/en/search-results.html

    general purpose gloves

    Cotton 020

    Cotton glove without coating, with elasticated cuff, beige

    Overview
    Sahara Liner is a lightweight and comfortable knitted glove for use as an underglove or for product protection. Made of pure cotton and with an ergonomic fit, it is very comfortable to wear and provides good sweat absorption, e.g. when worn under waterproof protective gloves.
    Protects hands from light cold. Well suited for handling / packaging and protecting sensitive products such as perfume or high-quality beverage bottles, etc. from fingerprints. Suitable for handling food. OEKO-TEX 100 certified.
    Specifications

    Others

    • Abrasion Resistance
      • 0
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully breathable
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Uncoated, Supported
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 020
    • • Product kind
      • Glove
    • • Product Style
      • 0020191X
    • • Normes EN
      • Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • All-weather outside work, Finishing, Food industry, Food, beverage industry, Hospitality, Industry, Logistics, Manufacturing, Storage and Warehouse, Transportation, Product protection
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted uncoated glove
    • • Glove big family
      • Mechanical glove
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Beige
    • • Coating
      • Uncoated
    • • Brand
      • KCL
    • • Benefits element
      • Oekotex, Sweat absorbing
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004
    • • Alimentary Europe
      • yes
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 0
    • Style
      • 20
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • SAHARA-Trikot 020
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • 250
    • Impact Resistance
      • N
    • Glove Type
      • General purpose
    • Food certification
      • N
    • Cuff Style
      • Cuff
    • Cuff Length
      • 250 inch
    • Color 
      • beige
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 0
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully breathable
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Uncoated, Supported
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 020
    • • Product kind
      • Glove
    • • Product Style
      • 0020191X
    • • Normes EN
      • Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • All-weather outside work, Finishing, Food industry, Food, beverage industry, Hospitality, Industry, Logistics, Manufacturing, Storage and Warehouse, Transportation, Product protection
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted uncoated glove
    • • Glove big family
      • Mechanical glove
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Beige
    • • Coating
      • Uncoated
    • • Brand
      • KCL
    • • Benefits element
      • Oekotex, Sweat absorbing
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004
    • • Alimentary Europe
      • yes
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 0
    • Style
      • 20
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • SAHARA-Trikot 020
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • 250
    • Impact Resistance
      • N
    • Glove Type
      • General purpose
    • Food certification
      • N
    • Cuff Style
      • Cuff
    • Cuff Length
      • 250 inch
    • Color 
      • beige
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 0
    • • Weft yarn : Cotton
    • • Tightness level : Fully breathable
    • • Support material : Weft yarn
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Mechanical, Knitted, Uncoated, Supported
    • • Risk : Mechanical, Liquid, Food
    • • Product reference : 020
    • • Product kind : Glove
    • • Product Style : 0020191X
    • • Normes EN : Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Length (mm) : 250
    • • Honeywell Applications : All-weather outside work, Finishing, Food industry, Food, beverage industry, Hospitality, Industry, Logistics, Manufacturing, Storage and Warehouse, Transportation, Product protection
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted uncoated glove
    • • Glove big family : Mechanical glove
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Beige
    • • Coating : Uncoated
    • • Brand : KCL
    • • Benefits element : Oekotex, Sweat absorbing
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : EU 1935/2004
    • • Alimentary Europe : yes
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 0
    • Style : 20
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : Y
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : SAHARA-Trikot 020
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : cotton
    • Lined : Baumwoll-Trikot
    • Length : 250
    • Impact Resistance : N
    • Glove Type : General purpose
    • Food certification : N
    • Cuff Style : Cuff
    • Cuff Length : 250 inch
    • Color  : beige
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list