/content/sps/ca/en/search-results.html

    General Purpose Gloves

    Camapur Comfort 619 +

    Camapur Comfort 619 +

    Overview
    Areas of application
    > Assembly work
    > Electronic industry
    > Precision engineering
    > Automotive industry and suppliers
    > Product protection
    > Metal and plastic processing
    > Warehousing and order picking

    Features and benefits
    > excellent fit
    > very good sensitivity
    > high breathability
    > high mechanical load capacity
    > very good grip on greasy and oily parts
    > allows fatigue-free working

    Special features
    > washable
    > size can be identified by the pipework
    Specifications

    Others

    • • Abrasion
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Polyamid
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 0,9
    • • Thickness (inch)
      • 0.0354
    • • Tear
      • 3
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 619+
    • • Product kind
      • Glove
    • • Product Style
      • 0619941E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 240
    • • Honeywell Applications
      • Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, Finishing, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Precision mechanics, Storage and Warehouse
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 13
    • • EN 388:2016
      • 3131X
    • • EN 388
      • 3131X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)

    Others

    • • Abrasion
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Polyamid
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 0,9
    • • Thickness (inch)
      • 0.0354
    • • Tear
      • 3
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 619+
    • • Product kind
      • Glove
    • • Product Style
      • 0619941E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 240
    • • Honeywell Applications
      • Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, Finishing, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Precision mechanics, Storage and Warehouse
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 13
    • • EN 388:2016
      • 3131X
    • • EN 388
      • 3131X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion : 3
    • • Year EN 388 : 2016
    • • Weft yarn : Polyamid
    • • Tightness level : Fully breathable
    • • Thickness (mm) : 0,9
    • • Thickness (inch) : 0.0354
    • • Tear : 3
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 619+
    • • Product kind : Glove
    • • Product Style : 0619941E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Length (mm) : 240
    • • Honeywell Applications : Assembly and electrical components, Assembly of small objects, Automotive industry, Electrical industry, Electronical industry, Finishing, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Precision mechanics, Storage and Warehouse
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • Gauge : 13
    • • EN 388:2016 : 3131X
    • • EN 388 : 3131X
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : White, Grey
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Arm level protection : Standard cuff (< 290mm)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list