General Purpose Gloves
Cama Iso 690+
Cama Iso 690+
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> for winter use by local, district, regional and national services
> drilling platforms
> waste disposal
> deep-sea shery
> working and operating machines in cold areas
> gardening and agriculture
> preparation of ski-slopes
Qualities and advantages
> short-term cold protection down. to -20 °C
> high wearing comfort by fleece inlay
> very durable
> good grip by roughened palm
> good dexterity
> high mechanical resistance
Features
> sure grip when handling wet parts due to roughened/profiled surface
> waterproof
> cone-shaped cuff design
Others
- Abrasion Resistance
- 3
- • Year EN 388
- 2016
- • Weft yarn
- Acrylic
- • Water permeability
- 1
- • Tightness level
- Fully tight
- • Thickness (mm)
- 3.5
- • Thickness (inch)
- 0.1376
- • Thickness
- Above 1mm
- • Tear
- 2
- • Support material
- Weft yarn
- • Special gloves kind (Beta)
- Cold
- • Special gloves kind
- Cold
- • Size
- 9, 10
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Risk
- Mechanical, Liquid, Cold
- • Product reference
- 690+
- • Product kind
- Glove
- • Product Style
- 0690111X
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN511 Cold protection
- • Mechanical glove kind
- Knitted
- • Manufacturer
- Honeywell
- • Liquid handled
- Water and oil
- • Length (mm)
- 300
- • Honeywell Applications
- Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Logistics, Oil and gas industry, Waste disposal, Wood industry
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Special glove
- • Glove family
- Knitted coated glove
- • Glove big family
- Specific glove
- • EN 511:2006 (Cold)
- 021
- • EN 388:2016
- 3221X
- • EN 388
- 3221X
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 2
- • Cut hand
- Cut 2
- • Cut
- 2
- • Cuff caracteristic
- Large safety cuff, Long cuff
- • Convection cold
- 0
- • Contact cold
- 2
- • Colors of the gloves
- Brown
- • Coating material and finition
- PVC grip textured
- • Coating material
- PVC
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 2
- • Brand
- KCL
- • Arm level protection
- Forearm cuff (< 400mm)
- • Abrasion
- 3
- Water Penetration EN 511
- 1
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 2
- Style
- 690
- Standards
- EN 388
- EN 511
- Size Range To
- 10
- Size Range From
- 9
- Size
- 9, 10
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cold protection
- Product Family
- Cama Iso
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- PVC, Polyacryl
- Length
- up to 310
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Wet & dry grip
- Glove Type
- Cold protection
- Glove Thickness
- 3.5
- Food certification
- N
- Cut Resistance EN 388
- 2
- Cuff Style
- Cuff
- Cuff Length
- 310 inch
- Contact cold EN 511
- 2
- Color
- redbrown
- Coating Coverage
- full
- Clean Room Capability
- N
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
Others
- Abrasion Resistance
- 3
- • Year EN 388
- 2016
- • Weft yarn
- Acrylic
- • Water permeability
- 1
- • Tightness level
- Fully tight
- • Thickness (mm)
- 3.5
- • Thickness (inch)
- 0.1376
- • Thickness
- Above 1mm
- • Tear
- 2
- • Support material
- Weft yarn
- • Special gloves kind (Beta)
- Cold
- • Special gloves kind
- Cold
- • Size
- 9, 10
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Risk
- Mechanical, Liquid, Cold
- • Product reference
- 690+
- • Product kind
- Glove
- • Product Style
- 0690111X
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN511 Cold protection
- • Mechanical glove kind
- Knitted
- • Manufacturer
- Honeywell
- • Liquid handled
- Water and oil
- • Length (mm)
- 300
- • Honeywell Applications
- Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Logistics, Oil and gas industry, Waste disposal, Wood industry
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Special glove
- • Glove family
- Knitted coated glove
- • Glove big family
- Specific glove
- • EN 511:2006 (Cold)
- 021
- • EN 388:2016
- 3221X
- • EN 388
- 3221X
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 2
- • Cut hand
- Cut 2
- • Cut
- 2
- • Cuff caracteristic
- Large safety cuff, Long cuff
- • Convection cold
- 0
- • Contact cold
- 2
- • Colors of the gloves
- Brown
- • Coating material and finition
- PVC grip textured
- • Coating material
- PVC
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 2
- • Brand
- KCL
- • Arm level protection
- Forearm cuff (< 400mm)
- • Abrasion
- 3
- Water Penetration EN 511
- 1
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 2
- Style
- 690
- Standards
- EN 388
- EN 511
- Size Range To
- 10
- Size Range From
- 9
- Size
- 9, 10
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cold protection
- Product Family
- Cama Iso
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- PVC, Polyacryl
- Length
- up to 310
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Wet & dry grip
- Glove Type
- Cold protection
- Glove Thickness
- 3.5
- Food certification
- N
- Cut Resistance EN 388
- 2
- Cuff Style
- Cuff
- Cuff Length
- 310 inch
- Contact cold EN 511
- 2
- Color
- redbrown
- Coating Coverage
- full
- Clean Room Capability
- N
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance : 3
- • Year EN 388 : 2016
- • Weft yarn : Acrylic
- • Water permeability : 1
- • Tightness level : Fully tight
- • Thickness (mm) : 3.5
- • Thickness (inch) : 0.1376
- • Thickness : Above 1mm
- • Tear : 2
- • Support material : Weft yarn
- • Special gloves kind (Beta) : Cold
- • Special gloves kind : Cold
- • Size : 9, 10
- • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
- • Risk : Mechanical, Liquid, Cold
- • Product reference : 690+
- • Product kind : Glove
- • Product Style : 0690111X
- • Pierce resistance : 1
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN511 Cold protection
- • Mechanical glove kind : Knitted
- • Manufacturer : Honeywell
- • Liquid handled : Water and oil
- • Length (mm) : 300
- • Honeywell Applications : Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Logistics, Oil and gas industry, Waste disposal, Wood industry
- • Grip texture : Rough
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Mechanical glove
- • Glove kind : Special glove
- • Glove family : Knitted coated glove
- • Glove big family : Specific glove
- • EN 511:2006 (Cold) : 021
- • EN 388:2016 : 3221X
- • EN 388 : 3221X
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 2
- • Cut hand : Cut 2
- • Cut : 2
- • Cuff caracteristic : Large safety cuff, Long cuff
- • Convection cold : 0
- • Contact cold : 2
- • Colors of the gloves : Brown
- • Coating material and finition : PVC grip textured
- • Coating material : PVC
- • Coating level : Fully coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 2
- • Brand : KCL
- • Arm level protection : Forearm cuff (< 400mm)
- • Abrasion : 3
- Water Penetration EN 511 : 1
- Washable : N
- Virus (EN ISO 374-5) : N
- Velourised : N
- Touchscreen Compatible : N
- Tear Resistance : 2
- Style : 690
- Standards : EN 388 | EN 511
- Size Range To : 10
- Size Range From : 9
- Size : 9, 10
- Silicone Free : N
- Puncture Resistance : 1
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : Cold protection
- Product Family : Cama Iso
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 2
- OEKO-TEX 100 : N
- Mechanical Protection : Y
- Material : PVC, Polyacryl
- Length : up to 310
- Impact Resistance : N
- ISO 13997 Cut Protection : X
- Grip : Wet & dry grip
- Glove Type : Cold protection
- Glove Thickness : 3.5
- Food certification : N
- Cut Resistance EN 388 : 2
- Cuff Style : Cuff
- Cuff Length : 310 inch
- Contact cold EN 511 : 2
- Color : redbrown
- Coating Coverage : full
- Clean Room Capability : N
- Brand : Honeywell KCL
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In