/content/sps/ca/en/search-results.html

    cut resistant gloves

    WorkEasy - WE300 Glove Retail

    Honeywell Workeasy Dyneema PU-Coated Cut-Resistant Gloves

    Overview
    Honeywell Workeasy PU-Coated Dyneema Cut-Resistant Gloves provide lightweight workplace protection from sharp objects. Dyneema is a PU-derived super-strong fiber offering maximum strength with minimal weight. The palms and fingertips of these protective gloves are coated with soft: thin and flexible nitrile for added strength and durability. Knitted fabric liners are soft and comfortable: with no seams to cause rubbing and chafing. An economical: yet quality choice: these cut-resistant gloves comply with USDA and FDA regulations relating to general requirements for cut-resistance.
    • Lightweight: 13-gauge Dyneema outperforms aramid fibers for superior protection to cuts: abrasion and tears: seamless shell minimizes chafing and is stretchy and form-fitting for comfort
    • Polyurethane coating allows improved tactile sensitivity and digital dexterity while providing good abrasion/puncture resistance
    • Seamless construction helps to prevent skin irritation through rubbing and chafing
    • ANSI Level 5 abrasion and level 3 cut protection: EN388 level 5 cut: level 4 abrasion & tear: level 3 puncture protection
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list