/content/sps/ca/en/search-results.html

    cut resistant gloves

    WorkEasy - WE110 Glove Retail

    Honeywell Workeasy Polyester Nitrile-Coated Lightweight Safety Gloves

    Overview
    Gear up to handle small parts and delicate products with these Honeywell Workeasy Polyester Nitrile-Coated Lightweight Safety Gloves. These safety gloves feature a tough 13-gauge polyester liner that boasts impressive comfort and superior tactile sensitivity. A thin and flexible nitrile coating on the palm and fingers extends the life of the lightweight work gloves. Nitrile contains no allergens and provides better resistance to snags: abrasions and punctures than natural rubber latex: vinyl or neoprene. Comfortable and economical: these nitrile-coated gloves are a great choice for messy and detailed work.
    • Blue: 13-gauge lightweight polyester liner provides superior comfort and tactile sensitivity
    • Soft: thin and flexible nitrile coating for comfort and durability: contains no allergens and provides better resistance to snags: abrasions and punctures than natural rubber latex: vinyl or neoprene
    • Cuff secures tightly to wrist to keep out dirt and debris
    • ASTM D3389-05 Abrasion level 4: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN388 Abrasion Level 4: 12 pairs per pack: 144 pairs per case
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list