/content/sps/ca/en/search-results.html

    cut resistant gloves

    Waredex Work 550

    Seamlessly knitted cut-resistant glove made of HPPE, polyamide and composite fiber with PU coating, grey

    Overview
    Waredex Work 550 combines modern fibre technology with functional hand protection. Thanks to a combination of HPPE high-modulus fibre and protected glass fibre, it offers excellent cut protection. In addition, it allows for the handling of the finest parts and workpieces thanks to its very good sensitivity. A secure grip on slightly oily parts is ensured by the proven polyurethane coating. It offers excellent ergonomic comfort, which allows for long, fatigue-free work.
    Specifications

    Others

    • • Abrasion
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Glass Fiber, Polyamid, HPPE
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 1,1 ± 0,1
    • • Thickness (inch)
      • 0.0433
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 550
    • • Product kind
      • Glove
    • • Product Style
      • 0550841E
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 235
    • • Minimum length (inch)
      • 9.2355
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 265
    • • Maximum length (inch)
      • 10.4145
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • Mechanical engineering, machining, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse, Transportation
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 4X42C
    • • EN 388
      • 4X42C
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Grey, Beige
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)

    Others

    • • Abrasion
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Glass Fiber, Polyamid, HPPE
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 1,1 ± 0,1
    • • Thickness (inch)
      • 0.0433
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 550
    • • Product kind
      • Glove
    • • Product Style
      • 0550841E
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 235
    • • Minimum length (inch)
      • 9.2355
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 265
    • • Maximum length (inch)
      • 10.4145
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • Mechanical engineering, machining, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse, Transportation
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 4X42C
    • • EN 388
      • 4X42C
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Grey, Beige
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion : 4
    • • Year EN 388 : 2016
    • • Weft yarn : Glass Fiber, Polyamid, HPPE
    • • Tightness level : Fully breathable
    • • Thickness (mm) : 1,1 ± 0,1
    • • Thickness (inch) : 0.0433
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 550
    • • Product kind : Glove
    • • Product Style : 0550841E
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Minimum length (mm) : 235
    • • Minimum length (inch) : 9.2355
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 265
    • • Maximum length (inch) : 10.4145
    • • Manufacturer : Honeywell
    • • Length (mm) : 250
    • • Honeywell Applications : Mechanical engineering, machining, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse, Transportation
    • • Grip texture : Rough
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • EN 388:2016 : 4X42C
    • • EN 388 : 4X42C
    • • Cut-iso : C
    • • Cut mix (ABCDDEF ou 12345) : C
    • • Cut hand : Cut C
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Grey, Beige
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Arm level protection : Standard cuff (< 290mm)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list