cut resistant gloves
PolyTrix 914 GR
PolyTrix 914 GR
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Application:
• Handling of cardboards, transportation tasks, assembling
• Packaging and commission works
Advantages:
• Seamless, round-knitted liner for improved comfort
• PolyTRIX® BN 914 offers improved grip and mechanical resistance on fingertips due to additional sealing
Others
- • Abrasion
- 2
- • Year EN 388
- 2016
- • Weft yarn
- Polyamid
- • Tightness level
- Fully breathable
- • Tear
- 4
- • Support material
- Weft yarn
- • Size
- 7, 8, 9, 10, 11
- • Shape elements
- Glove, Mechanical, Knitted, Dots, Supported
- • Risk
- Mechanical, Liquid, Food
- • Product reference
- 914
- • Product kind
- Glove
- • Product Style
- 0914942X
- • Pierce resistance
- X
- • Other norms
- CE category
- • Normes EN
- EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
- • Mechanical glove kind
- Knitted
- • Manufacturer
- Honeywell
- • Length (mm)
- 250
- • Honeywell Applications
- Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation
- • Grip in liquid
- Good grip but liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Mechanical glove
- • Glove big family
- Mechanical glove
- • EN 388:2016
- 214XX
- • EN 388
- 214XX
- • Dots material
- PVC Dots
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Knitted Cuff
- • Colors of the gloves
- Blue, Yellow
- • Coating
- Uncoated
- • CE category
- Category 2
- • Brand
- KCL
- • Arm level protection
- Standard cuff (< 290mm)
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- • Alimentary Europe
- yes
Others
- • Abrasion
- 2
- • Year EN 388
- 2016
- • Weft yarn
- Polyamid
- • Tightness level
- Fully breathable
- • Tear
- 4
- • Support material
- Weft yarn
- • Size
- 7, 8, 9, 10, 11
- • Shape elements
- Glove, Mechanical, Knitted, Dots, Supported
- • Risk
- Mechanical, Liquid, Food
- • Product reference
- 914
- • Product kind
- Glove
- • Product Style
- 0914942X
- • Pierce resistance
- X
- • Other norms
- CE category
- • Normes EN
- EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
- • Mechanical glove kind
- Knitted
- • Manufacturer
- Honeywell
- • Length (mm)
- 250
- • Honeywell Applications
- Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation
- • Grip in liquid
- Good grip but liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Mechanical glove
- • Glove big family
- Mechanical glove
- • EN 388:2016
- 214XX
- • EN 388
- 214XX
- • Dots material
- PVC Dots
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Knitted Cuff
- • Colors of the gloves
- Blue, Yellow
- • Coating
- Uncoated
- • CE category
- Category 2
- • Brand
- KCL
- • Arm level protection
- Standard cuff (< 290mm)
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- • Alimentary Europe
- yes
- • Abrasion : 2
- • Year EN 388 : 2016
- • Weft yarn : Polyamid
- • Tightness level : Fully breathable
- • Tear : 4
- • Support material : Weft yarn
- • Size : 7, 8, 9, 10, 11
- • Shape elements : Glove, Mechanical, Knitted, Dots, Supported
- • Risk : Mechanical, Liquid, Food
- • Product reference : 914
- • Product kind : Glove
- • Product Style : 0914942X
- • Pierce resistance : X
- • Other norms : CE category
- • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
- • Mechanical glove kind : Knitted
- • Manufacturer : Honeywell
- • Length (mm) : 250
- • Honeywell Applications : Farming and horticulture, Food industry, Food preparation, Food, beverage industry, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation
- • Grip in liquid : Good grip but liquid in hand
- • Glove kind hand 2 : Mechanical glove
- • Glove kind : Mechanical glove
- • Glove big family : Mechanical glove
- • EN 388:2016 : 214XX
- • EN 388 : 214XX
- • Dots material : PVC Dots
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 1
- • Cut hand : Cut 1
- • Cut : 1
- • Cuff caracteristic : Knitted Cuff
- • Colors of the gloves : Blue, Yellow
- • Coating : Uncoated
- • CE category : Category 2
- • Brand : KCL
- • Arm level protection : Standard cuff (< 290mm)
- • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
- • Alimentary Europe : yes
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In