cut resistant gloves
Perfect Fit 3.0
Honeywell Perfect Fit 3.0 Cut-Resistant gloves are lightweight, fibreglass-free, free from silicone, antistatic, touchscreen capable and food certified.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
It’s always challenging to find in one glove the right balance between comfort, dexterity,
protection and performance that provide the needed level of safety and efficiency. To help
achieve this balance and enhance the level of hand protection for workers in various industries and applications, Honeywell has re-engineered the Perfect Fit offering, designing a new and improved range of safety gloves.
Features & Benefits
- High grip performance
- Touch screen operation
- Color-coded markings
- Coating breathability
- Lightweight
- Low content level of DMF (<100 ppm)
- Antistatic
- Silicone-free
- 18-gauge liners in all cut levels
- Food certified
Applications
- Metal Sheet Handling
- Handling sharp objects
- Painting and surface inspections
- Chassis assembly
- Mounting and dismantling
- Maintenance
- Fastening components and parts
Industries
- Automotive
- Machinery and Equipment
- Metal Fabrication
- Warehousing and Logistics
- Manufacturing
- Construction
- Transportation
- Food Handling and Processing
Others
- Abrasion Resistance
- 5
- Cuff Style
- LIGHTWEIGHT
- Construction
- Seamlessliner, knitwrist, PU palmcoating
- Color
- GRAY
- Coating Material
- PU
- Coating Finish
- PU PALM COATING
- Coating Color
- BLACK
- Coated
- PU
- Closure Type
- CUFF
- Care and Maintenance
- WASHABLE
- Brand
- HONEYWELL
- Back Material
- FIBER GLASS FREE
- Back Features
- COLOR CODED MARKINGS
- Arc flash protection EN 61482-1-2
- No
- Antistatics EN 16350
- Yes
- Antistatic
- Yes
Others
- Abrasion Resistance
- 5
- Cuff Style
- LIGHTWEIGHT
- Construction
- Seamlessliner, knitwrist, PU palmcoating
- Color
- GRAY
- Coating Material
- PU
- Coating Finish
- PU PALM COATING
- Coating Color
- BLACK
- Coated
- PU
- Closure Type
- CUFF
- Care and Maintenance
- WASHABLE
- Brand
- HONEYWELL
- Back Material
- FIBER GLASS FREE
- Back Features
- COLOR CODED MARKINGS
- Arc flash protection EN 61482-1-2
- No
- Antistatics EN 16350
- Yes
- Antistatic
- Yes
- Abrasion Resistance : 5
- Cuff Style : LIGHTWEIGHT
- Construction : Seamlessliner, knitwrist, PU palmcoating
- Color : GRAY
- Coating Material : PU
- Coating Finish : PU PALM COATING
- Coating Color : BLACK
- Coated : PU
- Closure Type : CUFF
- Care and Maintenance : WASHABLE
- Brand : HONEYWELL
- Back Material : FIBER GLASS FREE
- Back Features : COLOR CODED MARKINGS
- Arc flash protection EN 61482-1-2 : No
- Antistatics EN 16350 : Yes
- Antistatic : Yes
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In