/content/sps/ca/en/search-results.html

    cut resistant gloves

    NorthFlex Red™ - NF11 Glove Retail

    Northflex Safety Gloves with Red Seamless Nylon Liner & Black PVC Coating 15 gauge

    Overview
    Ideal for a wide variety of applications: these 15-gauge Honeywell Northflex Safety Gloves with Red Seamless Nylon Liner & Black PVC Coating offer an impressive mix of protection and dexterity. The palms and fingertips of these lightweight work gloves are covered with a soft: flexible: foamed PVC coating that boasts abrasion resistance similar to polyurethane and helps to absorb shocks and vibrations from power tools. The unique surface texture clears liquids and gives you a firm grip on wet objects: making these gloves a great choice for farming: outdoor jobsites and working with slick items. The back of the hand is not coated: allowing for better ventilation to help keep your hands comfortable in warmer environments. The safety gloves are knitted from durable nylon: giving them a close fit that is great for precise work. A knit cuff holds these PVC-coated gloves securely in place throughout the day and helps keep out dirt and debris.
    • VIBRATION DAMPENING: Honeywell Northflex Safety Gloves feature a flexible PVC Coating on the palm to absorb shocks and vibrations from power tools: L/R hand-specific for a better fit
    • ABRASION RESISTANCE: PVC Foam coating extends from the palm to the fingertips to give these work gloves excellent overall abrasion resistance
    • LIQUID & DIRT-RESISTANT: Engineered open surface texture clears away liquids for a firm grip on wet tools: knit wrist cuff firmly grips wrist to keep out dirt out and reduce glove slippage
    • BREATHABLE & FORM-FITTING: No coating on back of hand for added ventilation: 15-gauge knitted nylon is stretchy and form-fitting: with seamless construction to minimize chafing
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list