/content/sps/ca/en/search-results.html

    cut resistant gloves

    K-TEX 930+

    K-TEX 930+

    Overview
    Application
    > glass and beverage industry,. e.g. sorting out broken glass in breweries, handling of wet glass parts
    > laboratories, e.g. handling of non-contaminated Erlenmeyer flasks, fitting together glass lines, disposal of broken glass
    > waste disposal industry, e.g. working at sorting machines

    Qualities and advantages
    > good grip, especially with moist parts
    > very good flexibility and high wearing comfort
    > good puncture resistance regarding metal (not syringes) and glass
    > allows working without user fatigue

    Features
    > 100 % para-aramid
    > good cut resistance combined with a. mechanical barrier
    > breathable
    Specifications

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 930
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 1
    • Puncture Resistance
      • 3
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • K-Tex 930
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • natural rubber, Para-Aramid
    • Lining Material
      • Para-Aramide
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Grip
      • Wet & dry grip
    • Glove Type
      • Cut protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • X
    • Cuff Style
      • Wristband
    • Cuff Length
      • 270 inch
    • Convective heat EN 407
      • X
    • Contact heat EN 407
      • 1
    • Color 
      • blue/yellow
    • Coating Material
      • natural rubber
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 2
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 930
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Resistance to heat Contact
      • 1
    • Puncture Resistance
      • 3
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • K-Tex 930
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • natural rubber, Para-Aramid
    • Lining Material
      • Para-Aramide
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Grip
      • Wet & dry grip
    • Glove Type
      • Cut protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • X
    • Cuff Style
      • Wristband
    • Cuff Length
      • 270 inch
    • Convective heat EN 407
      • X
    • Contact heat EN 407
      • 1
    • Color 
      • blue/yellow
    • Coating Material
      • natural rubber
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 2
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 930
    • Standards : EN 388
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : N
    • Resistance to heat Contact : 1
    • Puncture Resistance : 3
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cut protection
    • Product Family : K-Tex 930
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : natural rubber, Para-Aramid
    • Lining Material : Para-Aramide
    • Length : up to 270
    • Impact Resistance : N
    • ISO 13997 Cut Protection : C
    • Grip : Wet & dry grip
    • Glove Type : Cut protection
    • Food certification : N
    • Cut Resistance EN 388 : X
    • Cuff Style : Wristband
    • Cuff Length : 270 inch
    • Convective heat EN 407 : X
    • Contact heat EN 407 : 1
    • Color  : blue/yellow
    • Coating Material : natural rubber
    • Coating Coverage : palm
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list