/content/sps/ca/en/search-results.html

    cut resistant gloves

    K-MEX N oF 984

    K-MEX N oF 984

    Overview

    Applications:
    • Steel and metal processing, handling of moist and oily parts, e.g. cutting oily thin sheets to size
    • Plastics processing, e.g. deburring of door coverings
    • Chemical industry, e.g. as under glove (Ref. 933)

    Advantages:
    • High wearing comfort
    • Heat insulation with low to medium heat development (Ref. 992, 995)
    • Ref. 995 with additional leather trimming arround finger tip for additional protection

    Specifications

    Others

    • Abrasion Resistance
      • 1
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 984
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • K-Mex N oF 984
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Para-Aramide, PVC
    • Lining Material
      • Para-Aramide
    • Length
      • up to 250
    • Impact Resistance
      • N
    • Glove Type
      • Cut protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • 3
    • Cuff Style
      • Wristband
    • Cuff Length
      • 250 inch
    • Color 
      • yellow
    • Coating Material
      • PVC
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 1
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 984
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • K-Mex N oF 984
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Para-Aramide, PVC
    • Lining Material
      • Para-Aramide
    • Length
      • up to 250
    • Impact Resistance
      • N
    • Glove Type
      • Cut protection
    • Food certification
      • N
    • Cut Resistance EN 388
      • 3
    • Cuff Style
      • Wristband
    • Cuff Length
      • 250 inch
    • Color 
      • yellow
    • Coating Material
      • PVC
    • Coating Coverage
      • palm
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 1
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 984
    • Standards : EN 388
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : N
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cut protection
    • Product Family : K-Mex N oF 984
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Para-Aramide, PVC
    • Lining Material : Para-Aramide
    • Length : up to 250
    • Impact Resistance : N
    • Glove Type : Cut protection
    • Food certification : N
    • Cut Resistance EN 388 : 3
    • Cuff Style : Wristband
    • Cuff Length : 250 inch
    • Color  : yellow
    • Coating Material : PVC
    • Coating Coverage : palm
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list