Cut Resistant Gloves
K-MEX L 995
K-MEX L 995
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Abrasion Resistance
- 3
- • Year EN 388
- 2016
- • Weft yarn
- Aramid
- • Tightness level
- Fully breathable
- • Textile support kind (cut/sewn)
- Aramid textile
- • Textile palm kind
- Aramid
- • Textile back kind
- Aramid
- • Tear
- 4
- • Support material
- Leather, Weft yarn, Textile
- • Special gloves kind (Beta)
- Knitted with palm leather
- • Special gloves kind
- Knitted with palm leather
- • Small drop molten metal - Glove prevents heat with :
- X
- • Size
- 8, 9, 10
- • Shape elements
- Glove, Mechanical, Knitted, Cut and sewn, Coated, Reinforced, Supported, Lined, Leather, Textile
- • Risk
- Mechanical, Heat, Liquid
- • Reinforcement place (Beta)
- Palm, Thumb-index
- • Radiant heat resistance - Glove prevents thermal radiation :
- X
- • Product reference
- 995
- • Product kind
- Glove
- • Product Style
- 0995191X
- • Pierce resistance
- 4
- • Palm material
- Leather palm, Textile palm
- • Palm leather finition
- Velvet
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN407 Heat protection
- • Minimum length (mm)
- 230
- • Minimum length (inch)
- 9.039
- • Mechanical glove kind
- Knitted
- • Maximum length (mm)
- 270
- • Maximum length (inch)
- 10.611
- • Manufacturer
- Honeywell
- • Lining Fiber
- Aramid
- • Length (mm)
- 250
- • Leather type
- Cow leather
- • Leather part's place
- Leather palm
- • Leather palm kind
- Cow leather
- • Leather finition
- Velvet leather
- • Large Quantity Molten Metal - Skin burns with :
- X
- • Knitted with leather palm
- yes
- • Honeywell Applications
- Mechanical engineering, machining, Building and Construction, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks
- • Grip in liquid
- Good grip but liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Special glove
- • Glove family
- Knitted coated glove
- • Glove big family
- Specific glove
- • EN 407:2004
- 41XXXX
- • EN 407 (digit)
- 41XXXX
- • EN 388:2016
- 3X44C
- • EN 388
- 3X44C
- • Cut-iso
- C
- • Cut mix (ABCDDEF ou 12345)
- C
- • Cut hand
- Cut C
- • Cut
- X
- • Cuff caracteristic
- Knitted Cuff
- • Convective heat - Glove prevents flame heat :
- X
- • Contact Heat Resistance
- 1
- • Colors of the gloves
- Grey, Yellow
- • Coating
- Coated
- • CE category
- Category 2
- • Burning behaviour - Ignited glove stops burning within :
- 4
- • Brand
- KCL
- • Back material
- Textile back
- • Arm level protection
- Standard cuff (< 290mm)
- • Abrasion
- 3
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 4
- Style
- 995
- Standards
- EN 388
- EN 407
- Size Range To
- 10
- Size Range From
- 8
- Size
- 8, 9, 10
- Silicone Free
- N
- Resistance to heat Contact
- 1
- Puncture Resistance
- 4
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cut protection
- Product Family
- K-Mex L 995
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- Para-Aramide, Leather
- Lining Material
- Para-Aramide
- Length
- up to 270
- Impact Resistance
- N
- ISO 13997 Cut Protection
- C
- Grip
- Dry grip
- Glove Type
- Cut protection
- Food certification
- N
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Cuff Length
- 270 inch
- Convective heat EN 407
- X
- Contact heat EN 407
- 1
- Color
- yellow/grey
- Coating Material
- Leather
- Coating Coverage
- palm
- Clean Room Capability
- N
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
Others
- Abrasion Resistance
- 3
- • Year EN 388
- 2016
- • Weft yarn
- Aramid
- • Tightness level
- Fully breathable
- • Textile support kind (cut/sewn)
- Aramid textile
- • Textile palm kind
- Aramid
- • Textile back kind
- Aramid
- • Tear
- 4
- • Support material
- Leather, Weft yarn, Textile
- • Special gloves kind (Beta)
- Knitted with palm leather
- • Special gloves kind
- Knitted with palm leather
- • Small drop molten metal - Glove prevents heat with :
- X
- • Size
- 8, 9, 10
- • Shape elements
- Glove, Mechanical, Knitted, Cut and sewn, Coated, Reinforced, Supported, Lined, Leather, Textile
- • Risk
- Mechanical, Heat, Liquid
- • Reinforcement place (Beta)
- Palm, Thumb-index
- • Radiant heat resistance - Glove prevents thermal radiation :
- X
- • Product reference
- 995
- • Product kind
- Glove
- • Product Style
- 0995191X
- • Pierce resistance
- 4
- • Palm material
- Leather palm, Textile palm
- • Palm leather finition
- Velvet
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN407 Heat protection
- • Minimum length (mm)
- 230
- • Minimum length (inch)
- 9.039
- • Mechanical glove kind
- Knitted
- • Maximum length (mm)
- 270
- • Maximum length (inch)
- 10.611
- • Manufacturer
- Honeywell
- • Lining Fiber
- Aramid
- • Length (mm)
- 250
- • Leather type
- Cow leather
- • Leather part's place
- Leather palm
- • Leather palm kind
- Cow leather
- • Leather finition
- Velvet leather
- • Large Quantity Molten Metal - Skin burns with :
- X
- • Knitted with leather palm
- yes
- • Honeywell Applications
- Mechanical engineering, machining, Building and Construction, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks
- • Grip in liquid
- Good grip but liquid in hand
- • Glove kind hand 2
- Mechanical glove
- • Glove kind
- Special glove
- • Glove family
- Knitted coated glove
- • Glove big family
- Specific glove
- • EN 407:2004
- 41XXXX
- • EN 407 (digit)
- 41XXXX
- • EN 388:2016
- 3X44C
- • EN 388
- 3X44C
- • Cut-iso
- C
- • Cut mix (ABCDDEF ou 12345)
- C
- • Cut hand
- Cut C
- • Cut
- X
- • Cuff caracteristic
- Knitted Cuff
- • Convective heat - Glove prevents flame heat :
- X
- • Contact Heat Resistance
- 1
- • Colors of the gloves
- Grey, Yellow
- • Coating
- Coated
- • CE category
- Category 2
- • Burning behaviour - Ignited glove stops burning within :
- 4
- • Brand
- KCL
- • Back material
- Textile back
- • Arm level protection
- Standard cuff (< 290mm)
- • Abrasion
- 3
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 4
- Style
- 995
- Standards
- EN 388
- EN 407
- Size Range To
- 10
- Size Range From
- 8
- Size
- 8, 9, 10
- Silicone Free
- N
- Resistance to heat Contact
- 1
- Puncture Resistance
- 4
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Cut protection
- Product Family
- K-Mex L 995
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 2
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- Para-Aramide, Leather
- Lining Material
- Para-Aramide
- Length
- up to 270
- Impact Resistance
- N
- ISO 13997 Cut Protection
- C
- Grip
- Dry grip
- Glove Type
- Cut protection
- Food certification
- N
- Cut Resistance EN 388
- X
- Cuff Style
- Wristband
- Cuff Length
- 270 inch
- Convective heat EN 407
- X
- Contact heat EN 407
- 1
- Color
- yellow/grey
- Coating Material
- Leather
- Coating Coverage
- palm
- Clean Room Capability
- N
- Brand
- Honeywell KCL
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance : 3
- • Year EN 388 : 2016
- • Weft yarn : Aramid
- • Tightness level : Fully breathable
- • Textile support kind (cut/sewn) : Aramid textile
- • Textile palm kind : Aramid
- • Textile back kind : Aramid
- • Tear : 4
- • Support material : Leather, Weft yarn, Textile
- • Special gloves kind (Beta) : Knitted with palm leather
- • Special gloves kind : Knitted with palm leather
- • Small drop molten metal - Glove prevents heat with : : X
- • Size : 8, 9, 10
- • Shape elements : Glove, Mechanical, Knitted, Cut and sewn, Coated, Reinforced, Supported, Lined, Leather, Textile
- • Risk : Mechanical, Heat, Liquid
- • Reinforcement place (Beta) : Palm, Thumb-index
- • Radiant heat resistance - Glove prevents thermal radiation : : X
- • Product reference : 995
- • Product kind : Glove
- • Product Style : 0995191X
- • Pierce resistance : 4
- • Palm material : Leather palm, Textile palm
- • Palm leather finition : Velvet
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
- • Minimum length (mm) : 230
- • Minimum length (inch) : 9.039
- • Mechanical glove kind : Knitted
- • Maximum length (mm) : 270
- • Maximum length (inch) : 10.611
- • Manufacturer : Honeywell
- • Lining Fiber : Aramid
- • Length (mm) : 250
- • Leather type : Cow leather
- • Leather part's place : Leather palm
- • Leather palm kind : Cow leather
- • Leather finition : Velvet leather
- • Large Quantity Molten Metal - Skin burns with : : X
- • Knitted with leather palm : yes
- • Honeywell Applications : Mechanical engineering, machining, Building and Construction, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks
- • Grip in liquid : Good grip but liquid in hand
- • Glove kind hand 2 : Mechanical glove
- • Glove kind : Special glove
- • Glove family : Knitted coated glove
- • Glove big family : Specific glove
- • EN 407:2004 : 41XXXX
- • EN 407 (digit) : 41XXXX
- • EN 388:2016 : 3X44C
- • EN 388 : 3X44C
- • Cut-iso : C
- • Cut mix (ABCDDEF ou 12345) : C
- • Cut hand : Cut C
- • Cut : X
- • Cuff caracteristic : Knitted Cuff
- • Convective heat - Glove prevents flame heat : : X
- • Contact Heat Resistance : 1
- • Colors of the gloves : Grey, Yellow
- • Coating : Coated
- • CE category : Category 2
- • Burning behaviour - Ignited glove stops burning within : : 4
- • Brand : KCL
- • Back material : Textile back
- • Arm level protection : Standard cuff (< 290mm)
- • Abrasion : 3
- Washable : N
- Virus (EN ISO 374-5) : N
- Velourised : N
- Touchscreen Compatible : N
- Tear Resistance : 4
- Style : 995
- Standards : EN 388 | EN 407
- Size Range To : 10
- Size Range From : 8
- Size : 8, 9, 10
- Silicone Free : N
- Resistance to heat Contact : 1
- Puncture Resistance : 4
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : Cut protection
- Product Family : K-Mex L 995
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 2
- OEKO-TEX 100 : N
- Mechanical Protection : Y
- Material : Para-Aramide, Leather
- Lining Material : Para-Aramide
- Length : up to 270
- Impact Resistance : N
- ISO 13997 Cut Protection : C
- Grip : Dry grip
- Glove Type : Cut protection
- Food certification : N
- Cut Resistance EN 388 : X
- Cuff Style : Wristband
- Cuff Length : 270 inch
- Convective heat EN 407 : X
- Contact heat EN 407 : 1
- Color : yellow/grey
- Coating Material : Leather
- Coating Coverage : palm
- Clean Room Capability : N
- Brand : Honeywell KCL
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In