/content/sps/ca/en/search-results.html

    cut resistant gloves

    Camapur Cut 620+

    White Dyneema cut protection glove with grey PU palm coating

    Overview
    The seamlessly knitted Dyneema glove with PU palm coating offers good cut protection and high wearing comfort.
    • good dexterity
    • safe grip when e.g. handling slightly oily parts
    • firrm elasticised wrist protection
    • moisture-repellent
    • marked according to size by different colours on the wristband
    Specifications

    Others

    • Abrasion Resistance
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Dyneema, Lycra, Nylon
    • • Tightness level
      • Fully breathable
    • • Textile palm kind
      • Dyneema
    • • Textile back kind
      • Dyneema
    • • Tear
      • 4
    • • Support material
      • Weft yarn, Textile
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 620+
    • • Product kind
      • Glove
    • • Product Style
      • 0620841E
    • • Pierce resistance
      • 2
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 210
    • • Minimum length (inch)
      • 8.253
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 260
    • • Maximum length (inch)
      • 10.218
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 235
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 13
    • • EN 388:2016
      • 4X42B
    • • EN 388
      • 4X42B
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 620
    • Sterile
      • No
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Seam Style
      • seamless
    • Reusability
      • Yes
    • Puncture Resistance
      • 2
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • Camapur Cut 620
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • Packaging
      • 10
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethan, Spectra®
    • Lining Material
      • Spectra
    • Liner Color
      • White
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • B
    • Grip
      • Dry grip
    • Glove Type
      • Schnittschutz
    • Glove Thickness
      • 1.2
    • Glove Gauge
      • 13
    • Glove Dexterity Rating
      • 5
    • Food certification
      • N
    • Features & Benefits
      • pleasant wearing comfort; good tactile sensitivity; secure grip e.g. on lightly oiled parts; secure closure of the wrist; moisture repellent; washable; size can be identified by the wrist colour
    • Elastic Wrist
      • Yes
    • Cut Resistance EN 388
      • X
    • Cut Resistance
      • X
    • Cuff Style
      • Bündchen
    • Cuff Length
      • 260 inch
    • Color 
      • white/grey
    • Coating Type
      • Palm
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • Handfläche
    • Coating Color
      • Grey
    • Coated
      • Polyurethane
    • Closure Type
      • wristband
    • Clean Room Capability
      • N
    • Care and Maintenance
      • washable
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Dyneema, Lycra, Nylon
    • • Tightness level
      • Fully breathable
    • • Textile palm kind
      • Dyneema
    • • Textile back kind
      • Dyneema
    • • Tear
      • 4
    • • Support material
      • Weft yarn, Textile
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 620+
    • • Product kind
      • Glove
    • • Product Style
      • 0620841E
    • • Pierce resistance
      • 2
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 210
    • • Minimum length (inch)
      • 8.253
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 260
    • • Maximum length (inch)
      • 10.218
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 235
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 13
    • • EN 388:2016
      • 4X42B
    • • EN 388
      • 4X42B
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • White, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 620
    • Sterile
      • No
    • Size Range To
      • 11
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Seam Style
      • seamless
    • Reusability
      • Yes
    • Puncture Resistance
      • 2
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • Camapur Cut 620
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • Packaging
      • 10
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethan, Spectra®
    • Lining Material
      • Spectra
    • Liner Color
      • White
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • B
    • Grip
      • Dry grip
    • Glove Type
      • Schnittschutz
    • Glove Thickness
      • 1.2
    • Glove Gauge
      • 13
    • Glove Dexterity Rating
      • 5
    • Food certification
      • N
    • Features & Benefits
      • pleasant wearing comfort; good tactile sensitivity; secure grip e.g. on lightly oiled parts; secure closure of the wrist; moisture repellent; washable; size can be identified by the wrist colour
    • Elastic Wrist
      • Yes
    • Cut Resistance EN 388
      • X
    • Cut Resistance
      • X
    • Cuff Style
      • Bündchen
    • Cuff Length
      • 260 inch
    • Color 
      • white/grey
    • Coating Type
      • Palm
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • Handfläche
    • Coating Color
      • Grey
    • Coated
      • Polyurethane
    • Closure Type
      • wristband
    • Clean Room Capability
      • N
    • Care and Maintenance
      • washable
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 4
    • • Year EN 388 : 2016
    • • Weft yarn : Dyneema, Lycra, Nylon
    • • Tightness level : Fully breathable
    • • Textile palm kind : Dyneema
    • • Textile back kind : Dyneema
    • • Tear : 4
    • • Support material : Weft yarn, Textile
    • • Size : 6, 7, 8, 9, 10, 11
    • • Shape elements : Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 620+
    • • Product kind : Glove
    • • Product Style : 0620841E
    • • Pierce resistance : 2
    • • Palm material : Textile palm
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Minimum length (mm) : 210
    • • Minimum length (inch) : 8.253
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 260
    • • Maximum length (inch) : 10.218
    • • Manufacturer : Honeywell
    • • Length (mm) : 235
    • • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • Gauge : 13
    • • EN 388:2016 : 4X42B
    • • EN 388 : 4X42B
    • • Cut-iso : B
    • • Cut mix (ABCDDEF ou 12345) : B
    • • Cut hand : Cut B
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : White, Grey
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Silicone free
    • • Back material : Textile back
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 4
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 620
    • Sterile : No
    • Size Range To : 11
    • Size Range From : 6
    • Size : 6, 7, 8, 9, 10, 11
    • Silicone Free : N
    • Seam Style : seamless
    • Reusability : Yes
    • Puncture Resistance : 2
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cut protection
    • Product Family : Camapur Cut 620
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • Packaging : 10
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyurethan, Spectra®
    • Lining Material : Spectra
    • Liner Color : White
    • Length : up to 260
    • Impact Resistance : N
    • ISO 13997 Cut Protection : B
    • Grip : Dry grip
    • Glove Type : Schnittschutz
    • Glove Thickness : 1.2
    • Glove Gauge : 13
    • Glove Dexterity Rating : 5
    • Food certification : N
    • Features & Benefits : pleasant wearing comfort; good tactile sensitivity; secure grip e.g. on lightly oiled parts; secure closure of the wrist; moisture repellent; washable; size can be identified by the wrist colour
    • Elastic Wrist : Yes
    • Cut Resistance EN 388 : X
    • Cut Resistance : X
    • Cuff Style : Bündchen
    • Cuff Length : 260 inch
    • Color  : white/grey
    • Coating Type : Palm
    • Coating Material : Polyurethane
    • Coating Coverage : Handfläche
    • Coating Color : Grey
    • Coated : Polyurethane
    • Closure Type : wristband
    • Clean Room Capability : N
    • Care and Maintenance : washable
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list