/content/sps/ca/en/search-results.html

    Cut Resistant Gloves

    13 CUT LIGHTWEIGHT/ARAMID

    hand-protection / 13 CUT LIGHTWEIGHT/ARAMID / sap-short-description-modified-in-deck

    Overview
    CRT (Cut-Resistant Technology) 13 gloves provide ANSI cut level 4 / EN cut level D cut resistance in a para-aramide/steel fiber lightweight seamless knit glove which is soft and comfortable to wear.

    Features & Benefits:
    • They feature a palm made of Kevlar, steel and polyester, combining exceptional cut resistance with lightweight flexibility for superior hand protection.
    • These gloves have an extended wrist design, providing added coverage and support to the wrist area, ensuring a secure fit and additional protection.
    • They are equipped with a specialised knit, which enhances comfort, flexibility and durability for tasks that demand cut resistance and precision handling.
    • They are suitable for demanding tasks that involve abrasive and sharp-edged materials or surfaces.

    Applications
    • Steel Manufacturing
    • Paper And Pulp Industry
    • Glass Handling
    • Canning
    • Metal Stamping
    • Etc.
    Specifications

    Others

    • • Cut
      • X
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Honeywell Applications
      • Mechanical engineering, machining, Farming and horticulture, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse, Transportation
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (inch)
      • 9.8251
    • • Colors of the gloves
      • Black, Yellow
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Minimum length (mm)
      • 220
    • • Maximum length (mm)
      • 250
    • • Cuff caracteristic
      • Knitted Cuff
    • • Product reference
      • CRT13N
    • • Pierce resistance
      • 3
    • • Glove kind hand 2
      • Mechanical glove
    • • Thickness (inch)
      • 0.0393
    • • Support material
      • Weft yarn
    • • Glove big family
      • Mechanical glove
    • • Tightness level
      • Fully breathable
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • Thickness (mm)
      • 1
    • • Shape elements
      • Glove, Mechanical, Knitted, Uncoated, Supported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Product Style
      • CRT13N
    • • ANSI Puncture
      • 4
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Knitted uncoated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 235
    • • EN 388:2016
      • 2X43D
    • • CE category
      • Category 2
    • • Glove kind
      • Mechanical glove
    • • ANSI (cut)
      • A4
    • • Weft yarn
      • Aramid, Polyester, Steel Fiber
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Cut hand
      • Cut D
    • • Abrasion
      • 2
    • • Cut-iso
      • D
    • • Coating
      • Uncoated
    • • EN 388
      • 2X43D
    • • Gauge
      • 13
    • • Brand
      • PIP Global
    • • Tear
      • 4
    • • Size
      • 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid
    • • ANSI
      • ANSI/ISEA-105

    Others

    • • Cut
      • X
    • • ANSI Abrasion (ASTM D3389-05)
      • 3
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Honeywell Applications
      • Mechanical engineering, machining, Farming and horticulture, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse, Transportation
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (inch)
      • 9.8251
    • • Colors of the gloves
      • Black, Yellow
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Minimum length (mm)
      • 220
    • • Maximum length (mm)
      • 250
    • • Cuff caracteristic
      • Knitted Cuff
    • • Product reference
      • CRT13N
    • • Pierce resistance
      • 3
    • • Glove kind hand 2
      • Mechanical glove
    • • Thickness (inch)
      • 0.0393
    • • Support material
      • Weft yarn
    • • Glove big family
      • Mechanical glove
    • • Tightness level
      • Fully breathable
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • Thickness (mm)
      • 1
    • • Shape elements
      • Glove, Mechanical, Knitted, Uncoated, Supported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Product Style
      • CRT13N
    • • ANSI Puncture
      • 4
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Knitted uncoated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 235
    • • EN 388:2016
      • 2X43D
    • • CE category
      • Category 2
    • • Glove kind
      • Mechanical glove
    • • ANSI (cut)
      • A4
    • • Weft yarn
      • Aramid, Polyester, Steel Fiber
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Cut hand
      • Cut D
    • • Abrasion
      • 2
    • • Cut-iso
      • D
    • • Coating
      • Uncoated
    • • EN 388
      • 2X43D
    • • Gauge
      • 13
    • • Brand
      • PIP Global
    • • Tear
      • 4
    • • Size
      • 8, 9, 10, 11
    • • Risk
      • Mechanical, Liquid
    • • ANSI
      • ANSI/ISEA-105
    • • Cut : X
    • • ANSI Abrasion (ASTM D3389-05) : 3
    • • Cut mix (ABCDDEF ou 12345) : D
    • • Honeywell Applications : Mechanical engineering, machining, Farming and horticulture, Industry, Logistics, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Storage and Warehouse, Transportation
    • • Minimum length (inch) : 8.6461
    • • Mechanical glove kind : Knitted
    • • Maximum length (inch) : 9.8251
    • • Colors of the gloves : Black, Yellow
    • • Arm level protection : Standard cuff (< 290mm)
    • • Minimum length (mm) : 220
    • • Maximum length (mm) : 250
    • • Cuff caracteristic : Knitted Cuff
    • • Product reference : CRT13N
    • • Pierce resistance : 3
    • • Glove kind hand 2 : Mechanical glove
    • • Thickness (inch) : 0.0393
    • • Support material : Weft yarn
    • • Glove big family : Mechanical glove
    • • Tightness level : Fully breathable
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • Thickness (mm) : 1
    • • Shape elements : Glove, Mechanical, Knitted, Uncoated, Supported
    • • Grip in liquid : Good grip but liquid in hand
    • • Product Style : CRT13N
    • • ANSI Puncture : 4
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Knitted uncoated glove
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 235
    • • EN 388:2016 : 2X43D
    • • CE category : Category 2
    • • Glove kind : Mechanical glove
    • • ANSI (cut) : A4
    • • Weft yarn : Aramid, Polyester, Steel Fiber
    • • Normes EN : EN 388 : Mechanical protection
    • • Cut hand : Cut D
    • • Abrasion : 2
    • • Cut-iso : D
    • • Coating : Uncoated
    • • EN 388 : 2X43D
    • • Gauge : 13
    • • Brand : PIP Global
    • • Tear : 4
    • • Size : 8, 9, 10, 11
    • • Risk : Mechanical, Liquid
    • • ANSI : ANSI/ISEA-105

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list