/content/sps/ca/en/search-results.html

    controlled environment gloves

    Neoprene Lead-Loaded Glovebox Gloves - 8NLL3032

    Neoprene Lead-Loaded Glovebox Gloves - 8NLL3032

    Overview
    • Premium quality neoprene lead loaded glovebox gloves combine mechanical performance with wearer comfort.• Provides high permeation resistance to vapors & gases.• Resistant to a broad range of chemicals: including oils: greases: fuels and acetone. Lead laoded for attenuation of soft gamma radiation. Ambidextrous or hand specific.
    Specifications

    Others

    • Brand
      • Honeywell
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Arc flash protection EN 61482-1-2
      • N
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 0
    • Food certification
      • N
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Protection Type
      • Glovebox
    • Product Family
      • GLOVEBOX NEOP LEAD LOAD 8I PORTSIZE
    • Powder Content
      • N
    • Silicone Free
      • N
    • OEKO-TEX 100
      • N
    • Velourised
      • N
    • Glove Type
      • Glovebox
    • Washable
      • N
    • Material
      • 0
    • Style
      • 8NLL3032

    Others

    • Brand
      • Honeywell
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Arc flash protection EN 61482-1-2
      • N
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 0
    • Food certification
      • N
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Protection Type
      • Glovebox
    • Product Family
      • GLOVEBOX NEOP LEAD LOAD 8I PORTSIZE
    • Powder Content
      • N
    • Silicone Free
      • N
    • OEKO-TEX 100
      • N
    • Velourised
      • N
    • Glove Type
      • Glovebox
    • Washable
      • N
    • Material
      • 0
    • Style
      • 8NLL3032
    • Brand : Honeywell
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • Arc flash protection EN 61482-1-2 : N
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Clean Room Capability : N
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 0
    • Food certification : N
    • Impact Resistance : N
    • Tear Resistance : 0
    • Protection Type : Glovebox
    • Product Family : GLOVEBOX NEOP LEAD LOAD 8I PORTSIZE
    • Powder Content : N
    • Silicone Free : N
    • OEKO-TEX 100 : N
    • Velourised : N
    • Glove Type : Glovebox
    • Washable : N
    • Material : 0
    • Style : 8NLL3032
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    8NLL3032/10H
    Neoprene Lead Loaded Glove Box Glove, 8 inch port, 30 mil, 32 in length, Size 10H
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-8nll3032-8nll3032a-7nll3032-5nll3032-north-neoprene-npid84352
    8NLL3032/10H
    Neoprene Lead Loaded Glove Box Glove, 8 inch port, 30 mil, 32 in length, Size 10H
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-8nll3032-8nll3032a-7nll3032-5nll3032-north-neoprene-npid84352