/content/sps/ca/en/search-results.html

    chemical resistant gloves

    VitoJect 890

    Special chemical protection glove made of fluorocarbon rubber

    Overview
    The Vitoject 890 is highly resistant to chemicals, extremely gas-tight and indispensable when handling aromatic hydrocarbons (benzene, toluene, etc.), chlorinated hydrocarbons (tri, per, etc.), fuels, aggressive acids and many other chemicals. The Vitoject is manufactured using the environmentally friendly, future-oriented Vulcoject process (i.e. solvent-free injection moulding).
    Features & Benefits:
    • very good protection against extremely aggressive and toxic chemicals
    • very high gas tightness
    • solvent-free by eco-friendly injection moulding process
    • good wearing comfort
    • very good temperature flexibility
    • material is highly resistant to ozone and sunlight (UV)
    • wide shape makes it possible to wear gloves underneath (heat protection)
    • after contamination with specific chemicals a reconditioning, special cleaning process, is possible (in agreement with the KCLlaboratory)
    • can be combined with chemical protective clothing
    • excellent low degradation
    Specifications

    Others

    • • AQL
      • < 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,7 ± 0,1
    • • Thickness (inch)
      • 0.0276
    • • Thickness
      • From 0,5mm to 1mm
    • • Tear
      • 0
    • • Size
      • 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powdered
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • 890
    • • Product kind
      • Glove
    • • Product Style
      • 0890
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Minimum length (mm)
      • 340
    • • Minimum length (inch)
      • 13.362
    • • Maximum length (mm)
      • 360
    • • Maximum length (inch)
      • 14.148
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 340 -360
    • • Inner finition
      • Powdered
    • • Honeywell Applications
      • Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Waste disposal
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported powdered
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • D (Dichloromethane), F (Toluene), G (Diethylamine), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%)
    • • EN374 : Type
      • A
    • • EN ISO 374:2016 Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • D, F, G, K, L, M
    • • EN 388:2016
      • 3101X
    • • EN 388
      • 3101X
    • • EN 374:2016 Type A
      • DFGKLM
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN 374-2:2014
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Rolled Cuff
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • Fluoroelasthomer smooth
    • • Coating material
      • Fluoroelasthomer
    • • Coating level
      • Fully coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 3

    Others

    • • AQL
      • < 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,7 ± 0,1
    • • Thickness (inch)
      • 0.0276
    • • Thickness
      • From 0,5mm to 1mm
    • • Tear
      • 0
    • • Size
      • 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powdered
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • 890
    • • Product kind
      • Glove
    • • Product Style
      • 0890
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Minimum length (mm)
      • 340
    • • Minimum length (inch)
      • 13.362
    • • Maximum length (mm)
      • 360
    • • Maximum length (inch)
      • 14.148
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 340 -360
    • • Inner finition
      • Powdered
    • • Honeywell Applications
      • Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Waste disposal
    • • Grip in liquid
      • Good grip in dry environnement
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported powdered
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • D (Dichloromethane), F (Toluene), G (Diethylamine), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%)
    • • EN374 : Type
      • A
    • • EN ISO 374:2016 Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • D, F, G, K, L, M
    • • EN 388:2016
      • 3101X
    • • EN 388
      • 3101X
    • • EN 374:2016 Type A
      • DFGKLM
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN 374-2:2014
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Rolled Cuff
    • • Colors of the gloves
      • Black
    • • Coating material and finition
      • Fluoroelasthomer smooth
    • • Coating material
      • Fluoroelasthomer
    • • Coating level
      • Fully coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 3
    • • AQL : < 0.65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Thickness (mm) : 0,7 ± 0,1
    • • Thickness (inch) : 0.0276
    • • Thickness : From 0,5mm to 1mm
    • • Tear : 0
    • • Size : 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, unsupported, Powdered
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference : 890
    • • Product kind : Glove
    • • Product Style : 0890
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
    • • Minimum length (mm) : 340
    • • Minimum length (inch) : 13.362
    • • Maximum length (mm) : 360
    • • Maximum length (inch) : 14.148
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 340 -360
    • • Inner finition : Powdered
    • • Honeywell Applications : Chemical Industry, Emergency services and civil protection, Fire Fighting, Harmful products, Industrial maintenance / cleaning, Industry, Laboratories, Waste disposal
    • • Grip in liquid : Good grip in dry environnement
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove unsupported powdered
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : D (Dichloromethane), F (Toluene), G (Diethylamine), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%)
    • • EN374 : Type : A
    • • EN ISO 374:2016 Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : D, F, G, K, L, M
    • • EN 388:2016 : 3101X
    • • EN 388 : 3101X
    • • EN 374:2016 Type A : DFGKLM
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • EN 374-2:2014 : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Rolled Cuff
    • • Colors of the gloves : Black
    • • Coating material and finition : Fluoroelasthomer smooth
    • • Coating material : Fluoroelasthomer
    • • Coating level : Fully coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Made in Europe
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 3
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list