/content/sps/ca/en/search-results.html

    Chemical Resistant Gloves

    VeroChem 753

    VeroChem 753

    Overview
    Specifications

    Others

    • • AQL
      • 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,36 + 0,02
    • • Thickness (inch)
      • 0.0142
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Food
    • • Product reference
      • 753
    • • Product kind
      • Glove
    • • Product Style
      • 0753141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 300-320
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Painting, Utilities, Wind Industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported flocked
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, M, O, T
    • • EN 388:2016
      • 2001X
    • • EN 388
      • 2001X
    • • EN 374:2016 Type B
      • JKL
    • • EN 374:2016 Type A
      • JKLMOT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Green
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free, Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2

    Others

    • • AQL
      • 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,36 + 0,02
    • • Thickness (inch)
      • 0.0142
    • • Thickness
      • From 0,2mm to 0,5mm
    • • Tear
      • 0
    • • Size
      • 7, 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism, Food
    • • Product reference
      • 753
    • • Product kind
      • Glove
    • • Product Style
      • 0753141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 300-320
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Automotive industry, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Painting, Utilities, Wind Industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported flocked
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, L, M, O, T
    • • EN 388:2016
      • 2001X
    • • EN 388
      • 2001X
    • • EN 374:2016 Type B
      • JKL
    • • EN 374:2016 Type A
      • JKLMOT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Green
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free, Made in Europe
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 2
    • • AQL : 0.65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Thickness (mm) : 0,36 + 0,02
    • • Thickness (inch) : 0.0142
    • • Thickness : From 0,2mm to 0,5mm
    • • Tear : 0
    • • Size : 7, 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, unsupported, Flocked
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism, Food
    • • Product reference : 753
    • • Product kind : Glove
    • • Product Style : 0753141E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection, Alimentary Europe
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 300-320
    • • Inner finition : Flocked
    • • Honeywell Applications : Chemical Industry, Automotive industry, Food industry, Food preparation, Food, beverage industry, Harmful products, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Manufacturing, Painting, Utilities, Wind Industry
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove unsupported flocked
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, L, M, O, T
    • • EN 388:2016 : 2001X
    • • EN 388 : 2001X
    • • EN 374:2016 Type B : JKL
    • • EN 374:2016 Type A : JKLMOT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 0
    • • Cut hand : Cut 0
    • • Cut : 0
    • • Cuff caracteristic : Straight cuff
    • • Colors of the gloves : Green
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Silicone free, Made in Europe
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Alimentary Europe : yes
    • • Abrasion : 2

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list