/content/sps/ca/en/search-results.html

    chemical resistant gloves

    Tricotril K 836

    Tricotril K 836

    Overview
    Application> handling of contaminated heavy parts> cleaning and maintenance in chemical plants> galvanising works> petrochemistry> chemical industryQualities and advantages> broad chemical resistance> high mechanical resistance> good grip when handling greasy and oily parts> high user comfort for long working periods without operator fatigue> skin friendly due to solvent-free adhesive on the cotton linerFeatures> AQL < 0,65> free from natural latex> cotton liner is xed later to the nished glove, to ensure maximum protection> good antistatic and electrostatic properties> good cut resistance by para-aramid liner> food safety according to EU 1935/2004
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AJKLOPT
    • Tear Resistance
      • 4
    • Style
      • 836
    • Standards
      • EN 388
      • EN 374-1
    • Size Range To
      • 11
    • Size Range From
      • 8
    • Size
      • 8, 9, 10, 11
    • Silicone Free
      • N
    • Puncture Resistance
      • 2
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Tricotril K 836
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Nitrile, Para-Aramaid
    • Length
      • up to 310
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Grip
      • Wet & dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 1.7
    • Food certification
      • Y
    • EN 455
      • Y
    • Cut Resistance EN 388
      • x
    • Cuff Style
      • Cuff
    • Cuff Length
      • 310 inch
    • Color 
      • green
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AJKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3

    Others

    • AQL / Penetration resistance (EN 374-2)
      • < 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AJKLOPT
    • Tear Resistance
      • 4
    • Style
      • 836
    • Standards
      • EN 388
      • EN 374-1
    • Size Range To
      • 11
    • Size Range From
      • 8
    • Size
      • 8, 9, 10, 11
    • Silicone Free
      • N
    • Puncture Resistance
      • 2
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Tricotril K 836
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Nitrile, Para-Aramaid
    • Length
      • up to 310
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Grip
      • Wet & dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 1.7
    • Food certification
      • Y
    • EN 455
      • Y
    • Cut Resistance EN 388
      • x
    • Cuff Style
      • Cuff
    • Cuff Length
      • 310 inch
    • Color 
      • green
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AJKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : N
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : AJKLOPT
    • Tear Resistance : 4
    • Style : 836
    • Standards : EN 388 | EN 374-1
    • Size Range To : 11
    • Size Range From : 8
    • Size : 8, 9, 10, 11
    • Silicone Free : N
    • Puncture Resistance : 2
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Product Family : Tricotril K 836
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Material : Nitrile, Para-Aramaid
    • Length : up to 310
    • Impact Resistance : N
    • ISO 13997 Cut Protection : C
    • Grip : Wet & dry grip
    • Glove Type : Chemical protection
    • Glove Thickness : 1.7
    • Food certification : Y
    • EN 455 : Y
    • Cut Resistance EN 388 : x
    • Cuff Style : Cuff
    • Cuff Length : 310 inch
    • Color  : green
    • Clean Room Capability : N
    • Chemical Permeation Resistance : AJKLOPT minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 3
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list