/content/sps/ca/en/search-results.html

    chemical resistant gloves

    Tricopren 723

    Tricopren 723

    Overview
    Application
    > removal of contaminated parts from dipping baths
    > handling of contaminated. heavy parts
    > cleaning and maintenance in chemical plants
    > chemical industry
    > working with oily and greasy parts

    Qualities and advantages
    > broad chemical resistance
    > high mechanical resistance
    > sure grip when handling wet. parts due to palm profile
    > high user comfort for long working periods without operator fatigue
    > flexible in warmth an cold
    > good dexterity

    Features
    > AQL < 0,65
    > free from natural latex
    > seamless cotton liner
    > cotton liner is xed later to the finished glove to ensure maximum protection
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Supported
    • • Thickness (mm)
      • 1,3 ± 0,2
    • • Thickness (inch)
      • 0.0511
    • • Thickness
      • Above 1mm
    • • Tear
      • 2
    • • Support material
      • Weft yarn
    • • Special gloves kind
      • Chemical
    • • Size
      • 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, Supported, Lined
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • 723
    • • Product kind
      • Glove
    • • Product Style
      • 0723141X
    • • Pierce resistance
      • 1
    • • Pattern type
      • Diamond pattern
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Minimum length (mm)
      • 290
    • • Minimum length (inch)
      • 11.397
    • • Maximum length (mm)
      • 310
    • • Maximum length (inch)
      • 12.183
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Lining material
      • Cotton Textile
    • • Lining Fiber
      • Cotton
    • • Length (mm)
      • 290-310
    • • Honeywell Applications
      • Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Utilities, Waste disposal
    • • Grip texture
      • Pattern
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove supported
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), S (Hydrofluoric acid 40%)
    • • EN374 : Type
      • A
    • • EN ISO 374:2016 Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, L, M, S
    • • EN 388:2016
      • 2121X
    • • EN 388
      • 2121X
    • • EN 374:2016 Type A
      • AJKLMS
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN 374-2:2014
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Long cuff, Straight cuff
    • • Colors of the gloves
      • Grey
    • • Coating material
      • Chloroprène
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Free latex, Made in Europe, Long cuff (&gt;290mm), Sweat absorbing
    • • Arm level protection
      • Forearm cuff (&lt; 400mm)
    • • Abrasion
      • 2
    • • AQL
      • &lt; 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AKLMS
    • Tear Resistance
      • 2
    • Style
      • 723
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To
      • 11
    • Size Range From
      • 8
    • Size
      • 8, 9, 10, 11
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Tricopren 723
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Chloroprene, cotton
    • Lining Material
      • Cotton
    • Lined
      • Y
    • Length
      • up to 350
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet &amp; dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 1.3
    • Food certification
      • N
    • EN 455
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 350 inch
    • Color 
      • grey
    • Coating Material
      • Chloroprene
    • Coating Coverage
      • full
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AKLMS minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 2

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Supported
    • • Thickness (mm)
      • 1,3 ± 0,2
    • • Thickness (inch)
      • 0.0511
    • • Thickness
      • Above 1mm
    • • Tear
      • 2
    • • Support material
      • Weft yarn
    • • Special gloves kind
      • Chemical
    • • Size
      • 8, 9, 10, 11
    • • Shape elements
      • Glove, Tight, Coated, Supported, Lined
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • 723
    • • Product kind
      • Glove
    • • Product Style
      • 0723141X
    • • Pierce resistance
      • 1
    • • Pattern type
      • Diamond pattern
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Minimum length (mm)
      • 290
    • • Minimum length (inch)
      • 11.397
    • • Maximum length (mm)
      • 310
    • • Maximum length (inch)
      • 12.183
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Lining material
      • Cotton Textile
    • • Lining Fiber
      • Cotton
    • • Length (mm)
      • 290-310
    • • Honeywell Applications
      • Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Utilities, Waste disposal
    • • Grip texture
      • Pattern
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove supported
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), S (Hydrofluoric acid 40%)
    • • EN374 : Type
      • A
    • • EN ISO 374:2016 Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, J, K, L, M, S
    • • EN 388:2016
      • 2121X
    • • EN 388
      • 2121X
    • • EN 374:2016 Type A
      • AJKLMS
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • EN 374-2:2014
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Long cuff, Straight cuff
    • • Colors of the gloves
      • Grey
    • • Coating material
      • Chloroprène
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Free latex, Made in Europe, Long cuff (&gt;290mm), Sweat absorbing
    • • Arm level protection
      • Forearm cuff (&lt; 400mm)
    • • Abrasion
      • 2
    • • AQL
      • &lt; 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • N
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AKLMS
    • Tear Resistance
      • 2
    • Style
      • 723
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To
      • 11
    • Size Range From
      • 8
    • Size
      • 8, 9, 10, 11
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • Tricopren 723
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • Chloroprene, cotton
    • Lining Material
      • Cotton
    • Lined
      • Y
    • Length
      • up to 350
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet &amp; dry grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 1.3
    • Food certification
      • N
    • EN 455
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 350 inch
    • Color 
      • grey
    • Coating Material
      • Chloroprene
    • Coating Coverage
      • full
    • Clean Room Capability
      • N
    • Chemical Permeation Resistance
      • AKLMS minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 2
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Year EN 388 : 2016
    • • Weft yarn : Cotton
    • • Tightness level : Fully tight
    • • Tight glove kind : Supported
    • • Thickness (mm) : 1,3 ± 0,2
    • • Thickness (inch) : 0.0511
    • • Thickness : Above 1mm
    • • Tear : 2
    • • Support material : Weft yarn
    • • Special gloves kind : Chemical
    • • Size : 8, 9, 10, 11
    • • Shape elements : Glove, Tight, Coated, Supported, Lined
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference : 723
    • • Product kind : Glove
    • • Product Style : 0723141X
    • • Pierce resistance : 1
    • • Pattern type : Diamond pattern
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
    • • Minimum length (mm) : 290
    • • Minimum length (inch) : 11.397
    • • Maximum length (mm) : 310
    • • Maximum length (inch) : 12.183
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Lining material : Cotton Textile
    • • Lining Fiber : Cotton
    • • Length (mm) : 290-310
    • • Honeywell Applications : Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Utilities, Waste disposal
    • • Grip texture : Pattern
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove supported
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : A (Methanol), J (n-Heptane), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), S (Hydrofluoric acid 40%)
    • • EN374 : Type : A
    • • EN ISO 374:2016 Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, J, K, L, M, S
    • • EN 388:2016 : 2121X
    • • EN 388 : 2121X
    • • EN 374:2016 Type A : AJKLMS
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • EN 374-2:2014 : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Long cuff, Straight cuff
    • • Colors of the gloves : Grey
    • • Coating material : Chloroprène
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Free latex, Made in Europe, Long cuff (>290mm), Sweat absorbing
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 2
    • • AQL : < 0.65
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : N
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : AKLMS
    • Tear Resistance : 2
    • Style : 723
    • Standards : EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To : 11
    • Size Range From : 8
    • Size : 8, 9, 10, 11
    • Silicone Free : N
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Product Family : Tricopren 723
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Material : Chloroprene, cotton
    • Lining Material : Cotton
    • Lined : Y
    • Length : up to 350
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Wet & dry grip
    • Glove Type : Chemical protection
    • Glove Thickness : 1.3
    • Food certification : N
    • EN 455 : N
    • Cut Resistance EN 388 : 1
    • Cuff Style : Cuff
    • Cuff Length : 350 inch
    • Color  : grey
    • Coating Material : Chloroprene
    • Coating Coverage : full
    • Clean Room Capability : N
    • Chemical Permeation Resistance : AKLMS minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 2
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list