/content/sps/ca/en/search-results.html

    chemical resistant gloves

    North Butyl™ - B131 Gloves Retail

    Unsupported Chemical-Resistant Butyl Gloves with Smooth or Rough Grip: 13 mil. Size M/L/XL

    Overview
    North by Honeywell 11' Unsupported Chemical-Resistant Butyl Gloves with Smooth Grip offer the highest permeation resistance to gas and water vapor. The butyl material is also highly resistant to ketones (MEK: MIBL: acetone) and esters (tricresyl: phosphate: amyl acetate: ethyl acetate). The sanitized interior of these work gloves helps eliminate odors and facilitates easy on/off. A rolled bead cuff prevents tearing and protects the forearm from drips. These chemical-resistant gloves offer a skin-tight fit for comfortable wear and a smooth finish that won't markup delicate product finishes during use.
    • Butyl material is highly resistant to gas: water vapor: ketones and esters: flexible and sensitive even at lower temperatures for comfortable wear and precision-handling
    • Unsupported construction ensures a skin-tight fit throughout wear: sanitized: chlorinated interior limits odors and allows easy on/off: 13-mil gauge for dexterity and protection
    • Rolled cuff offers drip protection and inhibits tearing: smooth grip will not mark or smear delicate product finishes during use: hand-specific for better fit
    • ANSI/ISEA 105 – ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN374: EN388: EN420 approved
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list