/content/sps/ca/en/search-results.html

    chemical resistant gloves

    North Butyl™ - B074GI

    North Butyl™ - B074GI

    Overview
    • Unsupported Butyl gloves.• Butyl has the highest permeation resistance to gas and water vapor: highly resistant to ketones (MEK: MIBL: acetone) and esters (tricresyl phosphate: amyl acetate: ethyl acetate).• Available in smooth finish or Grip-Saf palm for enhanced grip.• Available in a variety of sizes: lengths and mil thicknesses.Features & Benefits:• Unsupported Butyl gloves.• Butyl has the highest permeation resistance to gas and water vapor: highly resistant to ketones (MEK: MIBL: acetone) and esters (tricresyl phosphate: amyl acetate: ethyl acetate).• Available in smooth finish or Grip-Saf palm for enhanced grip.• Available in a variety of sizes: lengths and mil thicknesses.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    B074GI/L
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size L, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/L
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size L, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/M
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size M, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/M
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size M, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/S
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size S, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/S
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size S, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/XL
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size XL, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/XL
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size XL, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/XS
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size XS, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371
    B074GI/XS
    Butyl Chemical Resistant Glove, 7 mil, 14 in length, Size XS, GI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-north-butyl-b074gi-npid127371