/content/sps/ca/en/search-results.html

    chemical resistant gloves

    Nitri-Knit™ - Supported Nitrile Gloves - NK804

    Nitri-Knit™ - Supported Nitrile Gloves - NK804

    Overview
    • High performance: supported nitrile gloves offer superior resistance to cuts: snags: abrasions and punctures.• Nitrile has a high resistance to solvents caustics and animal fats.• Interlock knit liner is soft and comfortable.• Features & Benefits:• High performance: supported nitrile gloves offer superior resistance to cuts: snags: abrasions and punctures.• Nitrile has a high resistance to solvents caustics and animal fats. Interlock knit liner is soft and comfortable.
    Specifications

    Others

    • Abrasion Resistance
      • 0
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Supported
    • • Thickness (mm)
      • 1,0
    • • Thickness (inch)
      • 0.0393
    • • Thickness
      • From 0,5mm to 1mm
    • • Tear
      • 1
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, Supported, Lined
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • NK804
    • • Product kind
      • Glove
    • • Product Style
      • NK804
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Maximum length (mm)
      • 350
    • • Maximum length (inch)
      • 13.755
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Lining material
      • Cotton Textile
    • • Length (mm)
      • 350
    • • Honeywell Applications
      • Agricultural and forestry works, Chemical Industry, Mechanical engineering, machining, Building and Construction, Farming and horticulture, Food, beverage industry, Industrial maintenance / cleaning, Industry, Oil and gas industry, Utilities, Waste disposal
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove supported
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • B
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, P, T
    • • EN 388:2016
      • 3111X
    • • EN 388
      • 3111X
    • • EN 374:2016 Type B
      • JKPT
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Blue
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • PIP Global
    • • Benefits element
      • Free latex, Sweat absorbing
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 0
    • Style
      • NK804
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • NITRI KNIT NK 804
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • 0
    • Impact Resistance
      • N
    • Glove Type
      • Chemical protection
    • Food certification
      • N
    • Color 
      • Blue
    • Clean Room Capability
      • N
    • Brand
      • Honeywell
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 0
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Supported
    • • Thickness (mm)
      • 1,0
    • • Thickness (inch)
      • 0.0393
    • • Thickness
      • From 0,5mm to 1mm
    • • Tear
      • 1
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, Supported, Lined
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • NK804
    • • Product kind
      • Glove
    • • Product Style
      • NK804
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Maximum length (mm)
      • 350
    • • Maximum length (inch)
      • 13.755
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Lining material
      • Cotton Textile
    • • Length (mm)
      • 350
    • • Honeywell Applications
      • Agricultural and forestry works, Chemical Industry, Mechanical engineering, machining, Building and Construction, Farming and horticulture, Food, beverage industry, Industrial maintenance / cleaning, Industry, Oil and gas industry, Utilities, Waste disposal
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove supported
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • J (n-Heptane), K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • B
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • J, K, P, T
    • • EN 388:2016
      • 3111X
    • • EN 388
      • 3111X
    • • EN 374:2016 Type B
      • JKPT
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Blue
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • PIP Global
    • • Benefits element
      • Free latex, Sweat absorbing
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 0
    • Style
      • NK804
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • NITRI KNIT NK 804
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Material
      • 0
    • Impact Resistance
      • N
    • Glove Type
      • Chemical protection
    • Food certification
      • N
    • Color 
      • Blue
    • Clean Room Capability
      • N
    • Brand
      • Honeywell
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 0
    • • Year EN 388 : 2016
    • • Weft yarn : Cotton
    • • Tightness level : Fully tight
    • • Tight glove kind : Supported
    • • Thickness (mm) : 1,0
    • • Thickness (inch) : 0.0393
    • • Thickness : From 0,5mm to 1mm
    • • Tear : 1
    • • Support material : Weft yarn
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Tight, Coated, Supported, Lined
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference : NK804
    • • Product kind : Glove
    • • Product Style : NK804
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
    • • Maximum length (mm) : 350
    • • Maximum length (inch) : 13.755
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Lining material : Cotton Textile
    • • Length (mm) : 350
    • • Honeywell Applications : Agricultural and forestry works, Chemical Industry, Mechanical engineering, machining, Building and Construction, Farming and horticulture, Food, beverage industry, Industrial maintenance / cleaning, Industry, Oil and gas industry, Utilities, Waste disposal
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove supported
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type : B
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, P, T
    • • EN 388:2016 : 3111X
    • • EN 388 : 3111X
    • • EN 374:2016 Type B : JKPT
    • • EN 374-5:2016 Micro organism : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Straight cuff
    • • Colors of the gloves : Blue
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : PIP Global
    • • Benefits element : Free latex, Sweat absorbing
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 3
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 0
    • Style : NK804
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : N
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Product Family : NITRI KNIT NK 804
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Material : 0
    • Impact Resistance : N
    • Glove Type : Chemical protection
    • Food certification : N
    • Color  : Blue
    • Clean Room Capability : N
    • Brand : Honeywell
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list