/content/sps/ca/en/search-results.html

    chemical resistant gloves

    Nitopren 717

    Nitopren 717

    Overview
    Application
    > chemical industry
    > pharmaceuticals industry
    > metal working and finishing
    > printing industry
    > laboratories

    Qualities and advantages
    > high resistance against a variety of hazardous substance groups
    > good grip when handling wet and oily parts
    > 2-layer system
    > high mechanical resistance

    Features
    > AQL < 0,65
    > free from natural latex
    > excellent anatomical design
    Specifications

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,65
    • • Thickness (inch)
      • 0.0256
    • • Thickness
      • From 0,5mm to 1mm
    • • Tear
      • 0
    • • Size
      • 6, 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • 717
    • • Product kind
      • Glove
    • • Product Style
      • 0717141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Double Layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 310
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Mechanical engineering, machining, Finishing, Industrial maintenance / cleaning, Industry, Laboratories, Mechanical industry, Metallurgy and steel works, Pharmaceutical industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported flocked
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, K, L, O, P, T
    • • EN 388:2016
      • 2001X
    • • EN 388
      • 2001X
    • • EN 374:2016 Type A
      • AKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Black
    • • Coating material
      • Nitrile, Chloroprène
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Touch sensitive, Free latex, Made in Europe
    • • Arm level protection
      • Forearm cuff (&lt; 400mm)
    • • Abrasion
      • 2
    • • AQL
      • 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • Y
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AKLOPT
    • Tear Resistance
      • 0
    • Style
      • 717
    • Sterile
      • No
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • NitoPren 717
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Yes
    • Material
      • Nitrile, Chloroprene
    • Lined
      • N
    • Length
      • up to 400
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • dry &amp; wet grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 0.65
    • Glove Dexterity Rating
      • 5
    • Food certification
      • N
    • Features & Benefits
      • high resistance to a wide range of different hazardous substance groups; good grip on wet and oily parts; 2-layer system; high mechanical resistance
    • Features
      • high resistance to a wide range of different hazardous substance groups; good grip on wet and oily parts; 2-layer system; high mechanical resistance
    • EN 455
      • N
    • Cut Resistance EN 388
      • 0
    • Cut Resistance
      • 0
    • Cuff Style
      • Cuff
    • Cuff Length
      • 400 inch
    • Color 
      • dark grey
    • Closure Type
      • Cuff
    • Clean Room Capability
      • N
    • Chemical Protection
      • Yes
    • Chemical Permeation Resistance
      • AKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3

    Others

    • AQL / Penetration resistance (EN 374-2)
      • &lt; 0.65
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fully tight
    • • Tight glove kind
      • Unsupported
    • • Thickness (mm)
      • 0,65
    • • Thickness (inch)
      • 0.0256
    • • Thickness
      • From 0,5mm to 1mm
    • • Tear
      • 0
    • • Size
      • 6, 7, 8, 9, 10
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Flocked
    • • Risk
      • Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference
      • 717
    • • Product kind
      • Glove
    • • Product Style
      • 0717141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Double Layer
    • • Normes EN
      • EN 388 : Mechanical protection, EN374 Chemical protection
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water, oil and chemicals
    • • Length (mm)
      • 310
    • • Inner finition
      • Flocked
    • • Honeywell Applications
      • Chemical Industry, Mechanical engineering, machining, Finishing, Industrial maintenance / cleaning, Industry, Laboratories, Mechanical industry, Metallurgy and steel works, Pharmaceutical industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Tight glove
    • • Glove kind
      • Tight glove
    • • Glove family
      • Tight glove unsupported flocked
    • • Glove big family
      • Tight glove
    • • EN374 : mix Micro organism + VIRUS
      • yes
    • • EN374 : mix Micro organism
      • yes
    • • EN374 : mix Chemical Product letter
      • A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type
      • A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
      • A, K, L, O, P, T
    • • EN 388:2016
      • 2001X
    • • EN 388
      • 2001X
    • • EN 374:2016 Type A
      • AKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS
      • yes
    • • EN 374-5:2016 Micro organism
      • yes
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 0
    • • Cut hand
      • Cut 0
    • • Cut
      • 0
    • • Cuff caracteristic
      • Straight cuff
    • • Colors of the gloves
      • Black
    • • Coating material
      • Nitrile, Chloroprène
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 3
    • • Brand
      • KCL
    • • Benefits element
      • Touch sensitive, Free latex, Made in Europe
    • • Arm level protection
      • Forearm cuff (&lt; 400mm)
    • • Abrasion
      • 2
    • • AQL
      • 0.65
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Velourised
      • Y
    • Type (EN ISO 374-1)
      • Typ A
    • Touchscreen Compatible
      • N
    • Test chemicals (EN ISO 374-1)
      • AKLOPT
    • Tear Resistance
      • 0
    • Style
      • 717
    • Sterile
      • No
    • Standards
      • EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To
      • 11
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10, 11
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Chemical protection
    • Product Family
      • NitoPren 717
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Yes
    • Material
      • Nitrile, Chloroprene
    • Lined
      • N
    • Length
      • up to 400
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • dry &amp; wet grip
    • Glove Type
      • Chemical protection
    • Glove Thickness
      • 0.65
    • Glove Dexterity Rating
      • 5
    • Food certification
      • N
    • Features & Benefits
      • high resistance to a wide range of different hazardous substance groups; good grip on wet and oily parts; 2-layer system; high mechanical resistance
    • Features
      • high resistance to a wide range of different hazardous substance groups; good grip on wet and oily parts; 2-layer system; high mechanical resistance
    • EN 455
      • N
    • Cut Resistance EN 388
      • 0
    • Cut Resistance
      • 0
    • Cuff Style
      • Cuff
    • Cuff Length
      • 400 inch
    • Color 
      • dark grey
    • Closure Type
      • Cuff
    • Clean Room Capability
      • N
    • Chemical Protection
      • Yes
    • Chemical Permeation Resistance
      • AKLOPT minute (time unit)
    • Brand
      • Honeywell KCL
    • Available in ChemPro
      • Y
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 3
    • AQL / Penetration resistance (EN 374-2) : < 0.65
    • • Year EN 388 : 2016
    • • Tightness level : Fully tight
    • • Tight glove kind : Unsupported
    • • Thickness (mm) : 0,65
    • • Thickness (inch) : 0.0256
    • • Thickness : From 0,5mm to 1mm
    • • Tear : 0
    • • Size : 6, 7, 8, 9, 10
    • • Shape elements : Glove, Tight, Coated, unsupported, Flocked
    • • Risk : Mechanical, Liquid, Chemical, Micro-organism
    • • Product reference : 717
    • • Product kind : Glove
    • • Product Style : 0717141E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Double Layer
    • • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
    • • Manufacturer : Honeywell
    • • Liquid handled : Water, oil and chemicals
    • • Length (mm) : 310
    • • Inner finition : Flocked
    • • Honeywell Applications : Chemical Industry, Mechanical engineering, machining, Finishing, Industrial maintenance / cleaning, Industry, Laboratories, Mechanical industry, Metallurgy and steel works, Pharmaceutical industry
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Tight glove
    • • Glove kind : Tight glove
    • • Glove family : Tight glove unsupported flocked
    • • Glove big family : Tight glove
    • • EN374 : mix Micro organism + VIRUS : yes
    • • EN374 : mix Micro organism : yes
    • • EN374 : mix Chemical Product letter : A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), O (Ammonium hydroxide 25%), P (Hydrogen peroxide 30%), T (Formaldehyde 37%)
    • • EN374 : Type : A
    • • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, K, L, O, P, T
    • • EN 388:2016 : 2001X
    • • EN 388 : 2001X
    • • EN 374:2016 Type A : AKLOPT
    • • EN 374-5:2016 Micro organism + VIRUS : yes
    • • EN 374-5:2016 Micro organism : yes
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 0
    • • Cut hand : Cut 0
    • • Cut : 0
    • • Cuff caracteristic : Straight cuff
    • • Colors of the gloves : Black
    • • Coating material : Nitrile, Chloroprène
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 3
    • • Brand : KCL
    • • Benefits element : Touch sensitive, Free latex, Made in Europe
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 2
    • • AQL : 0.65
    • Washable : N
    • Virus (EN ISO 374-5) : Y
    • Velourised : Y
    • Type (EN ISO 374-1) : Typ A
    • Touchscreen Compatible : N
    • Test chemicals (EN ISO 374-1) : AKLOPT
    • Tear Resistance : 0
    • Style : 717
    • Sterile : No
    • Standards : EN 420, EN 388, EN 374-1, EN 374-5
    • Size Range To : 11
    • Size Range From : 7
    • Size : 7, 8, 9, 10, 11
    • Silicone Free : N
    • Reusability : Yes
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Chemical protection
    • Product Family : NitoPren 717
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Mechanical Protection : Yes
    • Material : Nitrile, Chloroprene
    • Lined : N
    • Length : up to 400
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : dry & wet grip
    • Glove Type : Chemical protection
    • Glove Thickness : 0.65
    • Glove Dexterity Rating : 5
    • Food certification : N
    • Features & Benefits : high resistance to a wide range of different hazardous substance groups; good grip on wet and oily parts; 2-layer system; high mechanical resistance
    • Features : high resistance to a wide range of different hazardous substance groups; good grip on wet and oily parts; 2-layer system; high mechanical resistance
    • EN 455 : N
    • Cut Resistance EN 388 : 0
    • Cut Resistance : 0
    • Cuff Style : Cuff
    • Cuff Length : 400 inch
    • Color  : dark grey
    • Closure Type : Cuff
    • Clean Room Capability : N
    • Chemical Protection : Yes
    • Chemical Permeation Resistance : AKLOPT minute (time unit)
    • Brand : Honeywell KCL
    • Available in ChemPro : Y
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 3
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list