/content/sps/ca/en/search-results.html

    Chemical Resistant Gloves

    MULTITRIL® V 748 Nitrile Disposable Glove

    MULTITRIL® V 748 Nitrile Disposable Glove

    Overview
    Specifications

    Others

    • Glove Type
      • Disposable
    • Wrist Type
      • Rolled Edge
    • Standards
      • EN374-1 Type B, EN374-5, Food Safety according to EU 1935/2004
    • Powder Content
      • Powder Free
    • Packaging
      • 100 Pcs/box
    • Material
      • Nitrile

    Others

    • Glove Type
      • Disposable
    • Wrist Type
      • Rolled Edge
    • Standards
      • EN374-1 Type B, EN374-5, Food Safety according to EU 1935/2004
    • Powder Content
      • Powder Free
    • Packaging
      • 100 Pcs/box
    • Material
      • Nitrile
    • Glove Type : Disposable
    • Wrist Type : Rolled Edge
    • Standards : EN374-1 Type B, EN374-5, Food Safety according to EU 1935/2004
    • Powder Content : Powder Free
    • Packaging : 100 Pcs/box
    • Material : Nitrile

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list