Chemical Resistant Gloves
Combi-Latex 403+
Combi-Latex 403+
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
> excellent mechanical resistance
> good grip when handling wet parts
> high elasticity
Qualities and advantages
> excellent low temperature flexibility
> good puncture resistance
> handling of acids and alkalis
> cleaning
> work with high mechanical strain
> sewerage system cleaning
> galvanising works
Features
> AQL < 0,65
> wide cuff for quick donning and doffing
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Year EN 388
- 2016
- • Tightness level
- Fully tight
- • Tight glove kind
- Unsupported
- • Thickness (mm)
- 1,0
- • Thickness (inch)
- 0.0393
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 2
- • Size
- 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism
- • Product reference
- 403+
- • Product kind
- Glove
- • Product Style
- 0403191X
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Length (mm)
- 600
- • Inner finition
- Powder free
- • Honeywell Applications
- Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Utilities
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove unsupported powder free
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism + VIRUS
- yes
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- B (Acetone), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), N (Acetic acid 99%), O (Ammonium hydroxide 25%)
- • EN374 : Type
- A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- B, K, L, M, N, O
- • EN 388:2016
- 1121X
- • EN 388
- 1121X
- • EN 374:2016 Type A
- BKLMNO
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN 374-5:2016 Micro organism
- yes
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Long cuff
- • Colors of the gloves
- Beige
- • Coating material and finition
- Latex grip textured
- • Coating material
- Latex
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Long cuff (>290mm)
- • Arm level protection
- Shoulder cuff (> 500mm)
- • Abrasion
- 1
- • AQL
- <0.65
- Virus (EN ISO 374-5)
- Yes
- Velourised
- No
- Type (EN ISO 374-1)
- A
- Test chemicals (EN ISO 374-1)
- BKLMNO
- Tear Resistance
- 2
- Style
- 403
- Sterile
- No
- Standards
- EN 420 EN 388 EN 374-1 EN 374-5
- Size
- 9-11
- Reusability
- Yes
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- No
- Protection against microorganisms (EN ISO 374-5)
- Yes
- Protection against ionising radiation (EN 421)
- No
- Protection Type
- Chemical protection
- Product Family
- Combi-Latex
- Mechanical Protection
- Yes
- Material
- Natural rubber
- Lined
- No
- Length
- 600
- ISO 13997 Cut Protection
- X
- Grip
- Dry & wet grip
- Glove Type
- Chemical protection
- Glove Thickness
- 1
- Glove Dexterity Rating
- 5
- Food certification
- No
- Features & Benefits
- excellent mechanical resistance; good grip when handling wet parts; high elasticity; excellent low temperature flexibility; good puncture resistance
- Features
- excellent mechanical resistance; good grip when handling wet parts; high elasticity; excellent low temperature flexibility; good puncture resistance
- EN 455
- No
- Cut Resistance EN 388
- 1
- Cut Resistance
- 1
- Color
- Beige
- Closure Type
- Cuff
- Chemical Protection
- Yes
- Chemical Permeation Resistance
- BKLMNO minute (time unit)
- Brand
- Honeywell KCL
- Abrasion Resistance
- 1
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Year EN 388
- 2016
- • Tightness level
- Fully tight
- • Tight glove kind
- Unsupported
- • Thickness (mm)
- 1,0
- • Thickness (inch)
- 0.0393
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 2
- • Size
- 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism
- • Product reference
- 403+
- • Product kind
- Glove
- • Product Style
- 0403191X
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Length (mm)
- 600
- • Inner finition
- Powder free
- • Honeywell Applications
- Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Utilities
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove unsupported powder free
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism + VIRUS
- yes
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- B (Acetone), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), N (Acetic acid 99%), O (Ammonium hydroxide 25%)
- • EN374 : Type
- A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- B, K, L, M, N, O
- • EN 388:2016
- 1121X
- • EN 388
- 1121X
- • EN 374:2016 Type A
- BKLMNO
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN 374-5:2016 Micro organism
- yes
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Long cuff
- • Colors of the gloves
- Beige
- • Coating material and finition
- Latex grip textured
- • Coating material
- Latex
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Long cuff (>290mm)
- • Arm level protection
- Shoulder cuff (> 500mm)
- • Abrasion
- 1
- • AQL
- <0.65
- Virus (EN ISO 374-5)
- Yes
- Velourised
- No
- Type (EN ISO 374-1)
- A
- Test chemicals (EN ISO 374-1)
- BKLMNO
- Tear Resistance
- 2
- Style
- 403
- Sterile
- No
- Standards
- EN 420 EN 388 EN 374-1 EN 374-5
- Size
- 9-11
- Reusability
- Yes
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- No
- Protection against microorganisms (EN ISO 374-5)
- Yes
- Protection against ionising radiation (EN 421)
- No
- Protection Type
- Chemical protection
- Product Family
- Combi-Latex
- Mechanical Protection
- Yes
- Material
- Natural rubber
- Lined
- No
- Length
- 600
- ISO 13997 Cut Protection
- X
- Grip
- Dry & wet grip
- Glove Type
- Chemical protection
- Glove Thickness
- 1
- Glove Dexterity Rating
- 5
- Food certification
- No
- Features & Benefits
- excellent mechanical resistance; good grip when handling wet parts; high elasticity; excellent low temperature flexibility; good puncture resistance
- Features
- excellent mechanical resistance; good grip when handling wet parts; high elasticity; excellent low temperature flexibility; good puncture resistance
- EN 455
- No
- Cut Resistance EN 388
- 1
- Cut Resistance
- 1
- Color
- Beige
- Closure Type
- Cuff
- Chemical Protection
- Yes
- Chemical Permeation Resistance
- BKLMNO minute (time unit)
- Brand
- Honeywell KCL
- Abrasion Resistance
- 1
- AQL / Penetration resistance (EN 374-2) : < 0.65
- • Year EN 388 : 2016
- • Tightness level : Fully tight
- • Tight glove kind : Unsupported
- • Thickness (mm) : 1,0
- • Thickness (inch) : 0.0393
- • Thickness : From 0,5mm to 1mm
- • Tear : 2
- • Size : 9, 10, 11
- • Shape elements : Glove, Tight, Coated, unsupported, Powder free
- • Risk : Mechanical, Liquid, Chemical, Micro-organism
- • Product reference : 403+
- • Product kind : Glove
- • Product Style : 0403191X
- • Pierce resistance : 1
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
- • Manufacturer : Honeywell
- • Liquid handled : Water, oil and chemicals
- • Length (mm) : 600
- • Inner finition : Powder free
- • Honeywell Applications : Chemical Industry, Harmful products, Industrial maintenance / cleaning, Industry, Manufacturing, Metallurgy and steel works, Utilities
- • Grip texture : Rough
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Tight glove
- • Glove kind : Tight glove
- • Glove family : Tight glove unsupported powder free
- • Glove big family : Tight glove
- • EN374 : mix Micro organism + VIRUS : yes
- • EN374 : mix Micro organism : yes
- • EN374 : mix Chemical Product letter : B (Acetone), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), N (Acetic acid 99%), O (Ammonium hydroxide 25%)
- • EN374 : Type : A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : B, K, L, M, N, O
- • EN 388:2016 : 1121X
- • EN 388 : 1121X
- • EN 374:2016 Type A : BKLMNO
- • EN 374-5:2016 Micro organism + VIRUS : yes
- • EN 374-5:2016 Micro organism : yes
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 1
- • Cut hand : Cut 1
- • Cut : 1
- • Cuff caracteristic : Long cuff
- • Colors of the gloves : Beige
- • Coating material and finition : Latex grip textured
- • Coating material : Latex
- • Coating level : Fully coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 3
- • Brand : KCL
- • Benefits element : Long cuff (>290mm)
- • Arm level protection : Shoulder cuff (> 500mm)
- • Abrasion : 1
- • AQL : <0.65
- Virus (EN ISO 374-5) : Yes
- Velourised : No
- Type (EN ISO 374-1) : A
- Test chemicals (EN ISO 374-1) : BKLMNO
- Tear Resistance : 2
- Style : 403
- Sterile : No
- Standards : EN 420 EN 388 EN 374-1 EN 374-5
- Size : 9-11
- Reusability : Yes
- Puncture Resistance : 1
- Protection against radioactive contamination (EN 421) : No
- Protection against microorganisms (EN ISO 374-5) : Yes
- Protection against ionising radiation (EN 421) : No
- Protection Type : Chemical protection
- Product Family : Combi-Latex
- Mechanical Protection : Yes
- Material : Natural rubber
- Lined : No
- Length : 600
- ISO 13997 Cut Protection : X
- Grip : Dry & wet grip
- Glove Type : Chemical protection
- Glove Thickness : 1
- Glove Dexterity Rating : 5
- Food certification : No
- Features & Benefits : excellent mechanical resistance; good grip when handling wet parts; high elasticity; excellent low temperature flexibility; good puncture resistance
- Features : excellent mechanical resistance; good grip when handling wet parts; high elasticity; excellent low temperature flexibility; good puncture resistance
- EN 455 : No
- Cut Resistance EN 388 : 1
- Cut Resistance : 1
- Color : Beige
- Closure Type : Cuff
- Chemical Protection : Yes
- Chemical Permeation Resistance : BKLMNO minute (time unit)
- Brand : Honeywell KCL
- Abrasion Resistance : 1
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In