chemical resistant gloves
Camapren 720
Type A chemical protective glove made of natural latex and polychloroprene
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- very good sensitivity
- good grip on greasy and oily parts
- high flexibility at low temperatures
- high elasticity
- pleasant wearing comfort
- cotton velourisation
- stretch cuff
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Year EN 388
- 2016
- • Tightness level
- Fully tight
- • Tight glove kind
- Unsupported
- • Thickness (mm)
- 0,65 ± 0,1
- • Thickness (inch)
- 0.0256
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 1
- • Special gloves kind
- Chemical
- • Size
- 7, 8, 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, unsupported, Flocked
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism
- • Product reference
- 720
- • Product kind
- Glove
- • Product Style
- 0720141E
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection
- • Minimum length (mm)
- 290
- • Minimum length (inch)
- 11.397
- • Maximum length (mm)
- 310
- • Maximum length (inch)
- 12.183
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Length (mm)
- 300
- • Inner finition
- Flocked
- • Honeywell Applications
- Chemical Industry, Automotive industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Laboratories, Metallurgy and steel works
- • Grip texture
- Pattern
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove unsupported flocked
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism + VIRUS
- yes
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
- • EN374 : Type
- A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- A, K, L, M, O, T
- • EN 388:2016
- 1111X
- • EN 388
- 1111X
- • EN 374:2016 Type A
- AKLMOT
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN 374-5:2016 Micro organism
- yes
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Straight cuff
- • Colors of the gloves
- Black
- • Coating material and finition
- Latex pattern
- • Coating material
- Latex, Chloroprène
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Made in Europe
- • Arm level protection
- Forearm cuff (< 400mm)
- • Abrasion
- 1
- • AQL
- < 0.65
- Washable
- N
- Virus (EN ISO 374-5)
- Y
- Velourised
- Y
- Type (EN ISO 374-1)
- Typ A
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- AKLMOT
- Tear Resistance
- 1
- Style
- 720
- Size Range To
- 11
- Size Range From
- 7
- Size
- 7, 8, 9, 10, 11
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Chemical protection
- Product Family
- Camapren 720
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Chloroprene, natural rubber
- Lined
- N
- Length
- up to 350
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Wet & dry grip
- Glove Type
- Chemical protection
- Glove Thickness
- 0.65
- Food certification
- N
- EN 455
- N
- Cut Resistance EN 388
- 1
- Cuff Style
- Cuff
- Cuff Length
- 350 inch
- Color
- black
- Clean Room Capability
- N
- Chemical Permeation Resistance
- AKLMOT minute (time unit)
- Brand
- Honeywell KCL
- Available in ChemPro
- Y
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 1
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Year EN 388
- 2016
- • Tightness level
- Fully tight
- • Tight glove kind
- Unsupported
- • Thickness (mm)
- 0,65 ± 0,1
- • Thickness (inch)
- 0.0256
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 1
- • Special gloves kind
- Chemical
- • Size
- 7, 8, 9, 10, 11
- • Shape elements
- Glove, Tight, Coated, unsupported, Flocked
- • Risk
- Mechanical, Liquid, Chemical, Micro-organism
- • Product reference
- 720
- • Product kind
- Glove
- • Product Style
- 0720141E
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN 388 : Mechanical protection, EN374 Chemical protection
- • Minimum length (mm)
- 290
- • Minimum length (inch)
- 11.397
- • Maximum length (mm)
- 310
- • Maximum length (inch)
- 12.183
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Length (mm)
- 300
- • Inner finition
- Flocked
- • Honeywell Applications
- Chemical Industry, Automotive industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Laboratories, Metallurgy and steel works
- • Grip texture
- Pattern
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove unsupported flocked
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism + VIRUS
- yes
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
- • EN374 : Type
- A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- A, K, L, M, O, T
- • EN 388:2016
- 1111X
- • EN 388
- 1111X
- • EN 374:2016 Type A
- AKLMOT
- • EN 374-5:2016 Micro organism + VIRUS
- yes
- • EN 374-5:2016 Micro organism
- yes
- • Cut-iso
- X
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Cut hand
- Cut 1
- • Cut
- 1
- • Cuff caracteristic
- Straight cuff
- • Colors of the gloves
- Black
- • Coating material and finition
- Latex pattern
- • Coating material
- Latex, Chloroprène
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- KCL
- • Benefits element
- Made in Europe
- • Arm level protection
- Forearm cuff (< 400mm)
- • Abrasion
- 1
- • AQL
- < 0.65
- Washable
- N
- Virus (EN ISO 374-5)
- Y
- Velourised
- Y
- Type (EN ISO 374-1)
- Typ A
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- AKLMOT
- Tear Resistance
- 1
- Style
- 720
- Size Range To
- 11
- Size Range From
- 7
- Size
- 7, 8, 9, 10, 11
- Silicone Free
- N
- Puncture Resistance
- 1
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- Chemical protection
- Product Family
- Camapren 720
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Chloroprene, natural rubber
- Lined
- N
- Length
- up to 350
- Impact Resistance
- N
- ISO 13997 Cut Protection
- X
- Grip
- Wet & dry grip
- Glove Type
- Chemical protection
- Glove Thickness
- 0.65
- Food certification
- N
- EN 455
- N
- Cut Resistance EN 388
- 1
- Cuff Style
- Cuff
- Cuff Length
- 350 inch
- Color
- black
- Clean Room Capability
- N
- Chemical Permeation Resistance
- AKLMOT minute (time unit)
- Brand
- Honeywell KCL
- Available in ChemPro
- Y
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 1
- AQL / Penetration resistance (EN 374-2) : < 0.65
- • Year EN 388 : 2016
- • Tightness level : Fully tight
- • Tight glove kind : Unsupported
- • Thickness (mm) : 0,65 ± 0,1
- • Thickness (inch) : 0.0256
- • Thickness : From 0,5mm to 1mm
- • Tear : 1
- • Special gloves kind : Chemical
- • Size : 7, 8, 9, 10, 11
- • Shape elements : Glove, Tight, Coated, unsupported, Flocked
- • Risk : Mechanical, Liquid, Chemical, Micro-organism
- • Product reference : 720
- • Product kind : Glove
- • Product Style : 0720141E
- • Pierce resistance : 1
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN 388 : Mechanical protection, EN374 Chemical protection
- • Minimum length (mm) : 290
- • Minimum length (inch) : 11.397
- • Maximum length (mm) : 310
- • Maximum length (inch) : 12.183
- • Manufacturer : Honeywell
- • Liquid handled : Water, oil and chemicals
- • Length (mm) : 300
- • Inner finition : Flocked
- • Honeywell Applications : Chemical Industry, Automotive industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Laboratories, Metallurgy and steel works
- • Grip texture : Pattern
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Tight glove
- • Glove kind : Tight glove
- • Glove family : Tight glove unsupported flocked
- • Glove big family : Tight glove
- • EN374 : mix Micro organism + VIRUS : yes
- • EN374 : mix Micro organism : yes
- • EN374 : mix Chemical Product letter : A (Methanol), K (Sodium hydroxide 40%), L (Sulphuric acid 96%), M (Nitric acid 65%), O (Ammonium hydroxide 25%), T (Formaldehyde 37%)
- • EN374 : Type : A
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : A, K, L, M, O, T
- • EN 388:2016 : 1111X
- • EN 388 : 1111X
- • EN 374:2016 Type A : AKLMOT
- • EN 374-5:2016 Micro organism + VIRUS : yes
- • EN 374-5:2016 Micro organism : yes
- • Cut-iso : X
- • Cut mix (ABCDDEF ou 12345) : 1
- • Cut hand : Cut 1
- • Cut : 1
- • Cuff caracteristic : Straight cuff
- • Colors of the gloves : Black
- • Coating material and finition : Latex pattern
- • Coating material : Latex, Chloroprène
- • Coating level : Fully coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 3
- • Brand : KCL
- • Benefits element : Made in Europe
- • Arm level protection : Forearm cuff (< 400mm)
- • Abrasion : 1
- • AQL : < 0.65
- Washable : N
- Virus (EN ISO 374-5) : Y
- Velourised : Y
- Type (EN ISO 374-1) : Typ A
- Touchscreen Compatible : N
- Test chemicals (EN ISO 374-1) : AKLMOT
- Tear Resistance : 1
- Style : 720
- Size Range To : 11
- Size Range From : 7
- Size : 7, 8, 9, 10, 11
- Silicone Free : N
- Puncture Resistance : 1
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : Chemical protection
- Product Family : Camapren 720
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 3
- OEKO-TEX 100 : N
- Material : Chloroprene, natural rubber
- Lined : N
- Length : up to 350
- Impact Resistance : N
- ISO 13997 Cut Protection : X
- Grip : Wet & dry grip
- Glove Type : Chemical protection
- Glove Thickness : 0.65
- Food certification : N
- EN 455 : N
- Cut Resistance EN 388 : 1
- Cuff Style : Cuff
- Cuff Length : 350 inch
- Color : black
- Clean Room Capability : N
- Chemical Permeation Resistance : AKLMOT minute (time unit)
- Brand : Honeywell KCL
- Available in ChemPro : Y
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Abrasion Resistance : 1
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In