/content/sps/ca/en/search-results.html

    rescue and descent

    SafEscape 1

    SafEscape 1

    Overview

    Benefits: Ensure the safety of the people working at height
    • Enhanced safety in the harshest conditions.
    • Greater cost-savings: recertification required only after seven years.
    • Lightweight and compact design.
    • Optional hoisting wheel and/or ladder bracket available.
    • Global solution-meets all applicable safety standards worldwide.

    Material: Engineered to comply with the most rigorous testing methods
    • High-quality anodised aluminium housing.
    • Centrifugal brake controls the descent and reduces vibration.
    • Descent loads possible from 30kg – 250kg (2 people).
    • Rope lenght 20-200 m as standard descent capacity (up to 500 m on request).
    • Descent is quick (1m/s) and smooth.
    • Use in an emergency by 2 people weighing up to 250kg.

    Conforms to EN 341:2011

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    030233/100FT
    BUCKET ESCAPE KIT X 100 FT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-030233-100ft
    030233/100FT
    BUCKET ESCAPE KIT X 100 FT
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-030233-100ft