Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Horizontal Lifeline Systems

GlideLoc 3

GlideLoc 3

Overview
GlideLoc 3

FOR PERMANENT LADDER APPLICATIONS

GlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.

Do It Yourself Kits

All systems are available in easy-to-install kits or can be customized for your application with additional available components.

Hands-Free Fall Protection

Easy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.

Features & Benefits:
The Kits include:
• Brackets for larger ladder rungs
• Brackets to attach to ladder side rails
• Foldable foot rests for long ladders
• Shaft entry device to provide easy access to manholes and roof hatches
• GlideLoc Fall Arresters (sold separately)
• Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall
• Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
• Automatic design – Keeps both hands free for climbing
• Stainless steel catch clamp – Locks into the rail in the event of a fall
• Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
• Fall indicator – Alerts user to know when to remove the product from service
• Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
• Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
• No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
• Ergonomically designed for easy one-hand installation – Increases productivity

Body Control I Fall Arrester
• Attaches at top or bottom of rail
• Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
• Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
• Constructed of stainless steel and aluminum – Holds up well in corrosive environments

Universal II GlideLoc Fall Arrester
• Attaches anywhere on rail
• Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
• Click-lock function – Ensures proper installation
• Body is constructed of stainless steel – Holds up well in corrosive environments
• No intermediate entry/exit gates are required

Applications
• Wind Power/Turbines
• Telecommunications

Utilities
• Industrial Facilities
• Drilling Rigs/Platforms
• Shipbuilding
• Crane Installation
• Confined Space

Showing 1 to 1 of 1 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback