horizontal lifeline systems
GlideLoc 2
GlideLoc 2
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
For permanent ladder applications
GlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.
Do It Yourself Kits
All systems are available in easy-to-install kits or can be customized for your application with additional available components.
Hands-Free Fall Protection
Easy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.
Features & Benefits:
The Kits include:
•Brackets for larger ladder rungs
•Brackets to attach to ladder side rails
•Foldable foot rests for long ladders
•Shaft entry device to provide easy access to manholes and roof hatches
•GlideLoc Fall Arresters (sold separately)
•Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall
•Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
•Automatic design – Keeps both hands free for climbing
•Stainless steel catch clamp – Locks into the rail in the event of a fall
•Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
•Fall indicator – Alerts user to know when to remove the product from service
•Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
•Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
•No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
•Ergonomically designed for easy one-hand installation – Increases productivity
Body Control I Fall Arrester
•Attaches at top or bottom of rail
•Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
•Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
•Constructed of stainless steel and aluminum – Holds up well in corrosive environments
Universal II GlideLoc Fall Arrester
•Attaches anywhere on rail
•Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
•Click-lock function – Ensures proper installation
•Body is constructed of stainless steel – Holds up well in corrosive environments
•No intermediate entry/exit gates are required
Applications
•Wind Power/Turbines
•Telecommunications
Utilities
•Industrial Facilities
•Drilling Rigs/Platforms
•Shipbuilding
•Crane Installation
•Confined Space
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In