harnesses
Miller H500 Welding Harness
The H500 welding harness is designed for working at height when welding, soldering or grinding. It protects against fire, burns, and fumes. Miller’s cost-effective H500 series offers heat-resistant and flame-retardant capabilities..
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- NEW! Specially formulated Heat Resistant and flame-retardant (FR) webbing flexes to accommodate movement and body contours for optimum comfort around legs
- and shoulders.
- User-friendly resettable lanyard keepers. Allows users to attach lanyard when not in use.
- Optimized label protection with self-contained and practical Velcro®-label FR material pouch.
- Easy visual sizing
- Outside personalization tag
- Dedicated SRL web link for easy attachment of personal SRLs
- Clearly identifiable smart impact indicators for hassle-free inspection.
- mproved visible stitch pattern for easy inspection.
- Offer with Quick Connect (QC) buckles on legs and chest.
- Maximum worker weight capacity rated OSHA and CSA 420 lb. and ANSI 310 lb.
- Meet OSHA1926.502, Certified ANSI Z359.11-2021 and CSA Z259.10-2018 CLASS A&A,P
Others
- RFID
- No
- Shoulder Strap Buckle Breaking Strength
- 5000 lb (22kN) US Pound BRP
- Chest Strap Buckle Breaking Strength
- 22
- 5,000
- Leg Strap Buckle Breaking Strength
- 22
- 5,000
- Shoulder Strap Buckle Material
- Galvanizing finish alloy steel
- Chest Strap Buckle Material
- Galvanized finish alloy steel
- Shoulder Strap Buckle Type
- Friction Adjuster
- Webbing Breaking Strength
- 22
- 5,000
- Leg Strap Buckle Material
- Galvanized finish alloy steel
- Chest Strap Buckle Type
- Quick-Connect (QC)
- Leg Strap Buckle Type
- Quick-Connect (QC)
- Attachment Point Type
- D-ring
- Water Permeability
- Yes
- Number of D-Rings
- 3
- Webbing Material
- Para-Aramid inside. Meta-Aramid, Modacrylic and FR viscose outside
- Suspension Loops
- No
- Sub-Pelvic Strap
- Yes
- Shoulder Padding
- No
- Maximum Lifespan
- 5 Years years
- D-Ring Locations
- Back
- Side
- D-Ring Material
- Galvanized finish alloy steel
- Product Weight
- 4.0 - 4.3
- lb
- Product Family
- Miller H500 Full Body Harness Welding
- Webbing Color
- Black
- Lanyard Rings
- Yes
- Harness Style
- Vest style
- Webbing Type
- FR webing
- Rescue Loops
- No
- Harness Size
- S/M, UNIV, XXL
- Standards
- Meets OSHA 1926.502, Certified ANSI Z359.11-2021, CSA Z259.10-2018 Class A, AP.
Others
- RFID
- No
- Shoulder Strap Buckle Breaking Strength
- 5000 lb (22kN) US Pound BRP
- Chest Strap Buckle Breaking Strength
- 22
- 5,000
- Leg Strap Buckle Breaking Strength
- 22
- 5,000
- Shoulder Strap Buckle Material
- Galvanizing finish alloy steel
- Chest Strap Buckle Material
- Galvanized finish alloy steel
- Shoulder Strap Buckle Type
- Friction Adjuster
- Webbing Breaking Strength
- 22
- 5,000
- Leg Strap Buckle Material
- Galvanized finish alloy steel
- Chest Strap Buckle Type
- Quick-Connect (QC)
- Leg Strap Buckle Type
- Quick-Connect (QC)
- Attachment Point Type
- D-ring
- Water Permeability
- Yes
- Number of D-Rings
- 3
- Webbing Material
- Para-Aramid inside. Meta-Aramid, Modacrylic and FR viscose outside
- Suspension Loops
- No
- Sub-Pelvic Strap
- Yes
- Shoulder Padding
- No
- Maximum Lifespan
- 5 Years years
- D-Ring Locations
- Back
- Side
- D-Ring Material
- Galvanized finish alloy steel
- Product Weight
- 4.0 - 4.3
- lb
- Product Family
- Miller H500 Full Body Harness Welding
- Webbing Color
- Black
- Lanyard Rings
- Yes
- Harness Style
- Vest style
- Webbing Type
- FR webing
- Rescue Loops
- No
- Harness Size
- S/M, UNIV, XXL
- Standards
- Meets OSHA 1926.502, Certified ANSI Z359.11-2021, CSA Z259.10-2018 Class A, AP.
- RFID : No
- Shoulder Strap Buckle Breaking Strength : 5000 lb (22kN) US Pound BRP
- Chest Strap Buckle Breaking Strength : 22|5,000
- Leg Strap Buckle Breaking Strength : 22|5,000
- Shoulder Strap Buckle Material : Galvanizing finish alloy steel
- Chest Strap Buckle Material : Galvanized finish alloy steel
- Shoulder Strap Buckle Type : Friction Adjuster
- Webbing Breaking Strength : 22|5,000
- Leg Strap Buckle Material : Galvanized finish alloy steel
- Chest Strap Buckle Type : Quick-Connect (QC)
- Leg Strap Buckle Type : Quick-Connect (QC)
- Attachment Point Type : D-ring
- Water Permeability : Yes
- Number of D-Rings : 3
- Webbing Material : Para-Aramid inside. Meta-Aramid, Modacrylic and FR viscose outside
- Suspension Loops : No
- Sub-Pelvic Strap : Yes
- Shoulder Padding : No
- Maximum Lifespan : 5 Years years
- D-Ring Locations : Back|Side
- D-Ring Material : Galvanized finish alloy steel
- Product Weight : 4.0 - 4.3|lb
- Product Family : Miller H500 Full Body Harness Welding
- Webbing Color : Black
- Lanyard Rings : Yes
- Harness Style : Vest style
- Webbing Type : FR webing
- Rescue Loops : No
- Harness Size : S/M, UNIV, XXL
- Standards : Meets OSHA 1926.502, Certified ANSI Z359.11-2021, CSA Z259.10-2018 Class A, AP.
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Sales Sheet
Please sign in to view part numbers available for purchase based on your account Sign In