harnesses
Miller H500 Arc Flash Harness
The Arc Flash harness is built for professionals working at height in high-risk electrical settings. Made with flame-resistant webbing, it ensures durability and fall protection during arc flash exposure.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Polyamide webbing ASTM F887 certified arc flash 40 cal/cm²
- Removable shoulder padding
- Dielectric back D-ring with dedicated SRL web link for easy attachment of personal SRLs.
- Polyamide front webbing loops
- The A/2 Identification tag serves as a reminder to ensure the secure connection of two webbing loops when utilizing the sternal attachment point.
- User-friendly resettable lanyard keepers. Allows users to attach lanyard when not in use.
- Dielectric torso strap adjuster buckle
- Easy visual sizing
- Dielectric Quick connect on legs and chest
- Clearly identifiable smart impact indicators for hassle-free inspection with Outside personalization tag indicators for hassle-free inspection with Outside personalization tag
- Improved visible stitch pattern foreasy inspection.
- Clear Arc Flash application visual icon
- Optimized label protection with self-contained and practical Velcro®-label FR material pouch.
- Safety Polyamide Belt with dielectric quick connect buckle
- Maximum worker weight capacity rated OSHA and CSA 420 lb. and ANSI 310 lb.
- Meet ASTM F887 OSHA 1926.502, Certified ANSI Z359.11-2021 and CSA Z259.10-2018 Classes A,D,L,R & A,D,L,P,R
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Sales Sheet
Please sign in to view part numbers available for purchase based on your account Sign In