/content/sps/ca/en/search-results.html

    fall protection parts and accessories

    R60ML-Lockout Hasp

    R60ML-Lockout Hasp

    Overview
    Metal lockout hasp, 4 3/8 with 1 diameter jaw.Features & Benefits:• Metal lockout hasp, 4 3/8 with 1 diameter jaw • Accomodates 6 padlocks Single scissor type
    Specifications

    Applications & Compatibility

    • Application
      • Safety Lockout

    Overview

    • Product Type
      • M-Safe Metal Lockout Hasp
    • Brand
      • Honeywell

    Technical Specifications

    • Maximum Number of Padlocks
      • 6

    Material Specifications

    • Material
      • Metal

    Features

    • Hasp Style
      • Lockout
    • Features & Benefits
      • Accomodates 6 Padlocks Single Scissor Type
      • Extremely Tough and Durable
      • Metal Lockout Hasp, 4 3/8" with 1" Diameter Jaw
    • Color
      • Red

    Applications & Compatibility

    • Application
      • Safety Lockout

    Overview

    • Product Type
      • M-Safe Metal Lockout Hasp
    • Brand
      • Honeywell

    Technical Specifications

    • Maximum Number of Padlocks
      • 6

    Material Specifications

    • Material
      • Metal

    Features

    • Hasp Style
      • Lockout
    • Features & Benefits
      • Accomodates 6 Padlocks Single Scissor Type
      • Extremely Tough and Durable
      • Metal Lockout Hasp, 4 3/8" with 1" Diameter Jaw
    • Color
      • Red
    • Application : Safety Lockout
    • Product Type : M-Safe Metal Lockout Hasp
    • Maximum Number of Padlocks : 6
    • Material : Metal
    • Hasp Style : Lockout
    • Features & Benefits : Accomodates 6 Padlocks Single Scissor Type|Extremely Tough and Durable|Metal Lockout Hasp, 4 3/8" with 1" Diameter Jaw
    • Color : Red
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    R60ML
    M-Safe Metal Lockout Hasp - 4 38'' in length, 1'' dia jaw opening, single scissor type, red painted handle, holds 6 padlocks
    R60ML
    M-Safe Metal Lockout Hasp - 4 38'' in length, 1'' dia jaw opening, single scissor type, red painted handle, holds 6 padlocks