/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Fall Protection Parts & Accessories

    MS86-Lockout Hasp

    MS86-Lockout Hasp

    Overview
    Lockout Hasp - 4 3/8" in length, 1" dia jaw opening, Metal.Features & Benefits:• Accomodates 6 padlocks Lockout Hasp - 4 3/8" in length, 1" dia jaw opening• Metal Rubber dipped handle Single scissor type
    Specifications

    Others

    • Closed Hasp Hole Size
      • 0.38
    • Material
      • Metal

    Others

    • Closed Hasp Hole Size
      • 0.38
    • Material
      • Metal
    • Closed Hasp Hole Size : 0.38
    • Material : Metal
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list