fall protection parts and accessories
CB01-Circuit Breaker Single Pole
CB01-Circuit Breaker Single Pole
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features
- Color
- Red
- Series Name
- CB01
- Packaging Unit
- Pack of 6
- Features & Benefits
- Accommodate Breakers up to 9/16 in (14 mm) in Width
Overview
- Product Type
- C-Safe Circuit Breaker Lockout - Single Pole
Material Specifications
- Material
- Polyamide Plastic
Technical Specifications
- Lockout Type
- C-Safe Circuit Breaker Lockout
Applications & Compatibility
- For Use With
- Single Pole Circuit Breaker with a Recessed Hole
Features
- Color
- Red
- Series Name
- CB01
- Packaging Unit
- Pack of 6
- Features & Benefits
- Accommodate Breakers up to 9/16 in (14 mm) in Width
Overview
- Product Type
- C-Safe Circuit Breaker Lockout - Single Pole
Material Specifications
- Material
- Polyamide Plastic
Technical Specifications
- Lockout Type
- C-Safe Circuit Breaker Lockout
Applications & Compatibility
- For Use With
- Single Pole Circuit Breaker with a Recessed Hole
- Color : Red
- Series Name : CB01
- Product Type : C-Safe Circuit Breaker Lockout - Single Pole
- Packaging Unit : Pack of 6
- Material : Polyamide Plastic
- Lockout Type : C-Safe Circuit Breaker Lockout
- For Use With : Single Pole Circuit Breaker with a Recessed Hole
- Features & Benefits : Accommodate Breakers up to 9/16 in (14 mm) in Width
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In